Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DAD30-RT/35
Part Number
|
---|
DAD30-RT/35 |
Part Number | Related to | Minimum order quantity | Volume Discount | Detection light type | Color of detection light | Head maximum size width W (mm) | Head maximum size height H (mm) | Head maximum size length L (mm) | Material housing | Type of electric connection | Type of light | Wavelength of the sensor (nm) | Material of optical surface | Max. switching distance (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | - | Red | 150 | 64 | 34 | Metal | Other | Polarity free red light | - | Plastic | 150000 |
Loading...
Voltage type | DC |
---|
This page is Optical data coupler , part number DAD30-RT/35.
You can find the detail information about specifications and dimensions on part number DAD30-RT/35.
Configure
Basic Attributes
Detection light type
Wavelength of the sensor(nm)
Type
Color of detection light
Head maximum size width W(mm)
Head maximum size height H(mm)
Head maximum size length L(mm)
Material housing
Type of electric connection
Type of light
Material of optical surface
Max. switching distance(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DAD15-8P-R-2388 |
DAD15-8P/35 |
DAD30 |
LS610-DA-IBS/F2 |
LS610-DA-P/F1 |
LS610-DA-P/F1/35 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection light type | Color of detection light | Head maximum size width W (mm) | Head maximum size height H (mm) | Head maximum size length L (mm) | Material housing | Type of electric connection | Type of light | Wavelength of the sensor (nm) | Material of optical surface | Max. switching distance (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
724.64 € | 1 | 5 Days | - | Infrared Ray | 53 | - | 76 | Plastic | Other | Infrared light | - | Glass | 2500 | |||
644.91 € | 1 | 5 Days | - | Infrared Ray | 53 | 76 | 76 | Plastic | Other | Infrared light | - | Glass | 5000 | |||
- | 1 | Quote | - | Infrared Ray | 150 | 64 | 34 | Metal | Other | Infrared light | - | Plastic | 45000 | |||
2,127.30 € | 1 | Quote | - | Infrared Ray | 170 | 90 | 171 | Plastic | Connector M12 | Infrared light | - | Plastic | 140000 | |||
2,187.26 € | 1 | 5 Days | - | Infrared Ray | 170 | 90 | 171 | Plastic | Connector M12 | Infrared light | - | Plastic | 140000 | |||
2,348.79 € | 1 | 5 Days | - | Infrared Ray | 170 | 90 | 171 | Plastic | Connector M12 | Infrared light | - | Plastic | 260000 |