Diffuse mode sensor (PRT)

Diffuse mode sensor (PRT)

Product Details:

Manufacturer part number: OQD8000-R300-2EP-V1-L

Brand: PEPPERL+FUCHS

Price: 252.26

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OQD8000-R300-2EP-V1-L

Part Number
OQD8000-R300-2EP-V1-L
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

252.26 €

1 Quote

Loading...

  1. 1

Basic information

Color of detection light Red Head maximum size width W(mm) 25.8 Head maximum size height H(mm) 88
Head maximum size length L(mm) 54.3 Voltage type DC Material housing Plastic
Switching frequency(Hz) 50 Type of electric connection Connector M12 Type of switching output PNP/NPN
Construction type housing Cuboid Type of light Polarity free red light Wavelength of the sensor(nm) 660
Material of optical surface Plastic EF008295_max 8000

This page is Diffuse mode sensor (PRT) , part number OQD8000-R300-2EP-V1-L.
You can find the detail information about specifications and dimensions on part number OQD8000-R300-2EP-V1-L.

Tech Support