Laser triangulation sensor with background suppression (OBT30-R3-E2-L)

Laser triangulation sensor with background suppression  OBT30-R3-E2-L

Product Details:

Manufacturer part number: OBT30-R3-E2-L

Brand: PEPPERL+FUCHS

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Detection light type: Laser

Head maximum size width W: 7.5 mm

Head maximum size height H: 26 mm

Head maximum size length L: 13.8 mm

Type of electric connection: Cable


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OBT30-R3-E2-L

Part Number
OBT30-R3-E2-L
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Detection light type Head maximum size width W
(mm)
Head maximum size height H
(mm)
Head maximum size length L
(mm)
Type of electric connection Laser protection class Type of light Material of optical surface EF008295_max
1 Quote Laser7.52613.8CableClass 1Laser diode. red lightGlass30

Loading...

  1. 1

Basic information

Color of detection light Red Voltage type DC Material housing Plastic
Switching frequency(Hz) 2000 Type of switching output PNP Construction type housing Cuboid
Wavelength of the sensor(nm) 680

This page is Laser triangulation sensor with background suppression , part number OBT30-R3-E2-L.
You can find the detail information about specifications and dimensions on part number OBT30-R3-E2-L.

Variation of this product

Part Number
OBT15-R3F-E2-L
OBT30-R2-E2-L
OBT30-R2F-E2-0,​2M-V31-L
OBT30-R3F-E2-0,​2M-V31-L
OBT30-R3F-E2-L
OBT50-R2-E2-L
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Detection light type Head maximum size width W
(mm)
Head maximum size height H
(mm)
Head maximum size length L
(mm)
Type of electric connection Laser protection class Type of light Material of optical surface EF008295_max

147.49 €

1 Quote -1625.54.1Cable-Polarity free red lightPlastic15

153.27 €

1 Quote Laser7.52411.2CableClass 1Laser diode. red lightGlass30

153.18 €

1 Quote -1225.54.1Connector M8-Polarity free red lightPlastic30

153.18 €

1 5 Days -1625.54.1Connector M8-Polarity free red lightPlastic30

147.49 €

1 Quote -1625.54.1Cable-Polarity free red lightPlastic30

153.27 €

1 Quote Laser7.52411.2CableClass 1Laser diode. red lightGlass50

Tech Support