Cable connector, NAMUR (V1-G-N-5M-PUR)

Cable connector, NAMUR  V1-G-N-5M-PUR
  • Volume Discount

Product Details:

Manufacturer part number: V1-G-N-5M-PUR

Brand: PEPPERL+FUCHS

Price: 22.32

Delivery time: 5 Days


Technical Data:

Length: 5 m

Positioning cable feed, box-sided: Straight


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V1-G-N-5M-PUR

Part Number
V1-G-N-5M-PUR
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)
Positioning cable feed, box-sided

22.32 €

1 Available 5 Days 5Straight

Loading...

  1. 1

Basic information

Material of contact surface Au Type of electrical connection, box-sided M12 Type of electrical connection, field-sided Free conductor end
Material contact body CuSn Colour cable sheath Blue

This page is Cable connector, NAMUR , part number V1-G-N-5M-PUR.
You can find the detail information about specifications and dimensions on part number V1-G-N-5M-PUR.

Variation of this product

Part Number
V1-G-N-25M-PUR
V1-G-N-2M-PUR
V1-G-N-40M-PUR
V1-G-N-8M-PUR
V1-G-N4-10M-PUR
V1-G-N4-15M-PVC
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(m)
Positioning cable feed, box-sided

57.75 €

1 Available 5 Days 25Straight

17.83 €

1 Available 5 Days 2Straight

82.62 €

1 Available 5 Days 40Straight

29.58 €

1 Available 5 Days 8Straight

34.78 €

1 Available 5 Days 10Straight

41.18 €

1 Available 5 Days 15Straight

Tech Support