Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LC10-2-D 24VDC |
LC20-1-DR 12-24VAC/DC |
LC20-1-DR 230VAC |
LC20-1-RB 12-24VAC/DC |
LC20-1-RB 230VAC |
LC20-2-DR 12-24VAC/DC |
LC20-2-DR 230VAC |
LC20-2-RB 12-24VAC/DC |
LC20-2-RB 230VAC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection Head Size Dimension L2 (mm) | Detection Head Size Dimension W (mm) | Detection Head Size Dimension H (mm) | Material housing | |
---|---|---|---|---|---|---|---|---|
296.26 € | 1 | Quote | 71 | 37.5 | 75 | Other | ||
202.20 € | 1 | Quote | 80 | 41 | 78 | PBT | ||
202.20 € | 1 | Quote | 80 | 41 | 78 | PBT | ||
202.20 € | 1 | Quote | 80 | 41 | 78 | PBT | ||
202.20 € | 1 | Quote | 80 | 41 | 78 | PBT | ||
241.64 € | 1 | Quote | 80 | 41 | 78 | PBT | ||
259.01 € | 1 | Quote | 80 | 41 | 78 | PBT | ||
241.64 € | 1 | Quote | 80 | 41 | 78 | PBT | ||
241.64 € | 1 | Quote | 80 | 41 | 78 | PBT |
Loading...
Type of switching output | Relay contact |
---|