Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NBN3-F1CS7-3E2-2V1 |
NBXX-F58D3X3-E8-V1 |
NBXX-F58E1X3-E8-V1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection Distance L1 (mm) | Detection Head Size Dimension L2 (mm) | Detection Head Size Dimension W (mm) | Detection Head Size Dimension H (mm) | Switching distance (mm) | Mechanical mounting condition for sensor | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 3 | 285 | 84 | 20 | 3 | Not flat | ||
- | 1 | Quote | - | 46.5 | 18 | 18.5 | - | - | ||
76.18 € | 1 | 5 Days | - | 46.5 | 18 | 18.5 | - | - |
Loading...
Voltage type | DC | Material housing | Other | Type of electric connection | Connector M12 |
---|---|---|---|---|---|
Type of switching output | PNP | Type of switch function | Normally open (NO) | Construction type housing | Cuboid |
Configure
Basic Attributes
Detection Distance L1(mm)
Detection Head Size Dimension L2(mm)
Detection Head Size Dimension W(mm)
Detection Head Size Dimension H(mm)
Switching distance(mm)
Mechanical mounting condition for sensor
Type
Filter by standard shipping days
Optional Attributes