Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
MB60-8GM50-E2 |
MB60-8GM50-E2-V3 |
MB60-12GM50-E2 |
MB-F32-A2 |
MB-F32-A2-V1 |
MMB60-12GH50-E2-V1 |
MMB60-12H50-E2-V1 |
MMB70-18GH50-E2-V1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection Distance L1 (mm) | Detection Head Size Dimension D (Ø) | Detection Head Size Dimension L2 (mm) | Detection Head Size Dimension W (mm) | Detection Head Size Dimension H (mm) | Material housing | Switching distance (mm) | Type of electric connection | Construction type housing | Mechanical mounting condition for sensor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
116.58 € | 1 | 5 Days | 60 | 8 | 50 | - | - | Stainless steel | 60 | Cable | Cylinder. screw-thread | Concise | ||
116.58 € | 1 | Quote | 60 | 8 | 60 | - | - | Stainless steel | 60 | Connector M8 | Cylinder. screw-thread | Concise | ||
109.69 € | 1 | 5 Days | 60 | 12 | 50 | - | - | Stainless steel | 60 | Cable | Cylinder. screw-thread | Concise | ||
99.50 € | 1 | 5 Days | - | - | 50 | 18 | 21 | PBT | - | Cable | Cuboid | - | ||
99.50 € | 1 | 5 Days | - | - | 50 | 18 | 21 | PBT | - | Connector M12 | Cuboid | - | ||
114.64 € | 1 | Quote | 60 | 12 | 60 | - | - | Stainless steel | 60 | Connector M12 | Cylinder. screw-thread | Concise | ||
- | 1 | Quote | 60 | 12 | 60 | - | - | Stainless steel | 60 | Connector M12 | Cylinder plain | Concise | ||
142.94 € | 1 | 5 Days | 70 | 12 | 60 | - | - | Stainless steel | 70 | Connector M12 | Cylinder. screw-thread | Concise |
Loading...
Voltage type | DC | Type of switching output | PNP |
---|
Configure
Basic Attributes
Detection Distance L1(mm)
Detection Head Size Dimension D(Ø)
Detection Head Size Dimension L2(mm)
Detection Head Size Dimension W(mm)
Detection Head Size Dimension H(mm)
Material housing
Switching distance(mm)
Type of electric connection
Construction type housing
Mechanical mounting condition for sensor
Type
Filter by standard shipping days
Optional Attributes