Inductive sensor Cylindrical type (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Inductive Cylindrical Standard Sensors / Product Lineup

    
3 mm Series
 
 4 mm Series
 
 5 mm Series
 
 6.5 mm Series
— with Plug Connection
 6.5 mm Series
— with Cable Connection
         
    
8 mm Series
—with Plug Connection
 8 mm Series
—with Cable Connection
 12 mm Series
—with Plug Connection
 12 mm Series
—with Cable Connection
 12 mm Series
—250 V Version
         
    
18 mm Series
—with Plug Connection
 18 mm Series
—with Cable Connection
 18 mm Series
—250 V Version
 30 mm Series
—with Plug Connection
 30 mm Series
—with Cable Connection
         
        
30 mm Series—
250 V Version
        

Inductive Cylindrical Standard Sensors / 3 mm Series

Common Technical Data

Mechanical installation conditionsflush
Type of outputThree-wire
Type of voltageDC
Operating voltage (min)10 V
Operating voltage (max)30 V
Housing length L22 mm
Housing diameter D3 mm
UL
For detailed data and description, see the datasheet.

Specifications

Model NumberDetection RangeType of OutputSwitching Element FunctionSwitching FrequencyConnection TypeCable LengthCable Material
NBB0,6-3M22-E00.6 mmNPNNormally-open (NO)1400 HzFixed cable2000 mmPUR
NBB0,6-3M22-E0-0,3M-V30.6 mmNPNNormally-open (NO)1400 HzFixed cable with M8 plug300 mmPVC
NBB0,6-3M22-E10.6 mmNPNNormally-closed (NC)1300 HzFixed cable2000 mmPUR
NBB0,6-3M22-E20.6 mmPNPNormally-open (NO)1400 HzFixed cable2000 mmPVC
NBB0,6-3M22-E2-0,3M-V30.6 mmPNPNormally-open (NO)1400 HzFixed cable with M8 plug300 mmPVC
NBB0,6-3M22-E30.6 mmPNPNormally-closed (NC)1300 HzFixed cable2000 mmPUR
NBB1-3M22-E01 mmNPNNormally-open (NO)700 HzFixed cable2000 mmPVC
NBB1-3M22-E0-0,3M-V31 mmNPNNormally-open (NO)700 HzFixed cable with M8 plug300 mmPVC
NBB1-3M22-E21 mmPNPNormally-open (NO)700 HzFixed cable2000 mmPUR
NBB1-3M22-E2-0,3M-V31 mmPNPNormally-open (NO)700 HzFixed cable with M8 plug300 mmPVC

Accessories

BF 4Mounting adapter, 4 mm
V3-GM-2M-PURSingle-ended female cord set, M8, straight, A-coded, 3-pin, PUR cable, gray
V3-WM-2M-PURSingle-ended female cord set, M8, angled, A-coded, 3-pin, PUR cable, gray

Inductive Cylindrical Standard Sensors / 4 mm Series

Common Technical Data

Mechanical installation conditionsflush
Type of outputThree-wire
Type of voltageDC
Operating voltage (min)10 V
Operating voltage (max)30 V
Housing diameter D4 mm
For detailed data and description, see the datasheet.

Specifications

Model NumberDetection RangeType of OutputSwitching Element FunctionSwitching FrequencyConnection TypeCable LengthCable MaterialLength
L
UL
NBB0,6-4GM22-E00.6 mmNPNNormally-open (NO)1400 HzFixed cable2000 mmPUR22 mm
NBB0,6-4GM22-E10.6 mmNPNNormally-closed (NC)1300 HzFixed cable2000 mmPUR22 mm
NBB0,6-4GM22-E20.6 mmPNPNormally-open (NO)1400 HzFixed cable2000 mmPUR22 mm
NBB0,6-4GM22-E2-0,3M-V30.6 mmPNPNormally-open (NO)1400 HzFixed cable with M8 plug300 mmPVC22 mm
NBB0,6-4GM22-E30.6 mmPNPNormally-closed (NC)1300 HzFixed cable2000 mmPUR22 mm
NBB0,8-4M25-E00.8 mmNPNNormally-open (NO)3000 HzFixed cable2000 mmPVC25 mm
NBB0,8-4M25-E0 PUR0.8 mmNPNNormally-open (NO)3000 HzFixed cable2000 mmPUR25 mm
NBB0,8-4M25-E0-0,3M-V30.8 mmNPNNormally-open (NO)3000 HzFixed cable with M8 plug300 mmPVC25 mm
NBB0,8-4M25-E0-V30.8 mmNPNNormally-open (NO)3000 HzM8 connector plug  45 mm
NBB0,8-4M25-E10.8 mmNPNNormally-closed (NC)3000 HzFixed cable2000 mmPVC25 mm
NBB0,8-4M25-E20.8 mmPNPNormally-open (NO)3000 HzFixed cable2000 mmPVC25 mm
NBB0,8-4M25-E2-0,3M-V30.8 mmPNPNormally-open (NO)3000 HzFixed cable with M8 plug300 mmPVC25 mm
NBB0,8-4M25-E2-V30.8 mmPNPNormally-open (NO)3000 HzM8 connector plug  45 mm
NBB0,8-4M25-E30.8 mmPNPNormally-closed (NC)3000 HzFixed cable2000 mmPVC25 mm
NBB0,8-4S25-E2-0,2M-V30.8 mmPNPNormally-open (NO)5000 HzFixed cable with M8 plug200 mmPVC25 mm 
NBB0,8-4M25-E2-5M0.8 mmPNPNormally-open (NO)3000 HzFixed cable5000 mmPVC25 mm
NBB1-4GM22-E01 mmNPNNormally-open (NO)700 HzFixed cable2000 mmPUR22 mm
NBB1-4GM22-E0-0,3M-V31 mmNPNNormally-open (NO)700 HzFixed cable with M8 plug300 mmPVC22 mm
NBB1-4GM22-E21 mmPNPNormally-open (NO)700 HzFixed cable2000 mmPUR22 mm
NBB1-4GM22-E2-0,3M-V31 mmPNPNormally-open (NO)700 HzFixed cable with M8 plug300 mmPVC22 mm
NBB1-4GM22-E2-5M1 mmPNPNormally-open (NO)700 HzFixed cable5000 mmPUR22 mm
NBB1,5-4M25-E0-V31.5 mmNPNNormally-open (NO)3000 HzM8 connector plug  38 mm
NBB1,5-4M25-E01.5 mmNPNNormally-open (NO)3000 HzFixed cable2000 mmPVC25 mm
NBB1,5-4M25-E11.5 mmNPNNormally-closed (NC)3000 HzFixed cable2000 mmPVC25 mm
NBB1,5-4M25-E1-V31.5 mmNPNNormally-closed (NC)3000 HzM8 connector plug  38 mm
NBB1,5-4M25-E21.5 mmPNPNormally-open (NO)3000 HzFixed cable2000 mmPVC25 mm
NBB1,5-4M25-E2-5M-PUR1.5 mmPNPNormally-open (NO)3000 HzFixed cable5000 mmPUR25 mm 
NBB1,5-4M25-E2-V31.5 mmPNPNormally-open (NO)3000 HzM8 connector plug  38 mm
NBB1,5-4M25-E31.5 mmPNPNormally-closed (NC)3000 HzFixed cable2000 mmPVC25 mm
NBB1,5-4M25-E3-V31.5 mmPNPNormally-closed (NC)3000 HzM8 connector plug  38 mm

Accessories

BF 4Mounting adapter, 4 mm
V3-WM-2M-PURSingle-ended female cord set, M8, angled, A-coded, 3-pin, PUR cable, gray

Inductive Cylindrical Standard Sensors / 5 mm Series

Common Technical Data

Mechanical installation conditionsflush
Type of outputThree-wire
Type of voltageDC
Operating voltage (min)10 V
Operating voltage (max)30 V
Housing diameter D5 mm
For detailed data and description, see the datasheet.

Specifications

Model NumberDetection RangeType of OutputSwitching Element FunctionSwitching FrequencyConnection TypeCable LengthCable MaterialLength
L
EACUL
NBB0,6-5GS20-E20.6 mmPNPNormally-open (NO)5000 HzFixed cable140 mmPUR25 mm  
NBB0,8-5GM25-E00.8 mmNPNNormally-open (NO)3000 HzFixed cable2000 mmPVC25 mm 
NBB0,8-5GM25-E0-0,3M-V30.8 mmNPNNormally-open (NO)3000 HzFixed cable with M8 plug300 mmPVC25 mm 
NBB0,8-5GM25-E0-V30.8 mmNPNNormally-open (NO)3000 HzM8 connector plug  45 mm 
NBB0,8-5GM25-E10.8 mmNPNNormally-closed (NC)3000 HzFixed cable2000 mmPVC25 mm 
NBB0,8-5GM25-E1-V30.8 mmNPNNormally-closed (NC)3000 HzM8 connector plug  45 mm 
NBB0,8-5GM25-E20.8 mmPNPNormally-open (NO)3000 HzFixed cable2000 mmPVC25 mm
NBB0,8-5GM25-E2-0,3M-V30.8 mmPNPNormally-open (NO)3000 HzFixed cable with M8 plug300 mmPVC25 mm 
NBB0,8-5GM25-E2-5M0.8 mmPNPNormally-open (NO)3000 HzFixed cable5000 mmPVC25 mm 
NBB0,8-5GM25-E2-V30.8 mmPNPNormally-open (NO)3000 HzM8 connector plug  45 mm 
NBB0,8-5GM25-E30.8 mmPNPNormally-closed (NC)3000 HzFixed cable2000 mmPVC25 mm 
NBB1,5-5GM25-E21.5 mmPNPNormally-open (NO)3000 HzFixed cable2000 mmPVC25 mm 
NBB1,5-5GM25-E2-V31.5 mmPNPNormally-open (NO)3000 HzM8 connector plug  38 mm 
NBB1,5-5GM25-E3-V31.5 mmPNPNormally-closed (NC)3000 HzM8 connector plug  38 mm 
NBB1,5-5GM25-E01.5 mmNPNNormally-open (NO)3000 HzFixed cable2000 mmPVC25 mm 
NBB1,5-5GM25-E0-PUR1.5 mmNPNNormally-open (NO)3000 HzFixed cable2000 mmPUR25 mm  
NBB1,5-5GM25-E0-V31.5 mmNPNNormally-open (NO)3000 HzM8 connector plug  38 mm 
NBB1,5-5GM25-E11.5 mmNPNNormally-closed (NC)3000 HzFixed cable2000 mmPVC25 mm 
NBB1,5-5GM25-E1-V31.5 mmNPNNormally-closed (NC)3000 HzM8 connector plug  38 mm 
NBB1,5-5GM25-E31.5 mmPNPNormally-closed (NC)3000 HzFixed cable2000 mmPVC25 mm 

Accessories

BF 5Mounting adapter, 5 mm
V3-WM-2M-PURSingle-ended female cord set, M8, angled, A-coded, 3-pin, PUR cable, gray

Inductive Cylindrical Standard Sensors / 6.5 mm Series—with Plug Connection

Common Technical Data

Type of outputThree-wire
Type of voltageDC
Operating voltage (min)5 V
Operating voltage (max)30 V
Housing diameter D6.5 mm
UL
For detailed data and description, see the datasheet.

Specifications

Model NumberMechanical Installation ConditionsDetection RangeType of OutputSwitching Element FunctionSwitching FrequencyConnection TypeCable LengthCable MaterialLength
L
NBB2-6,5M25-E0-V3flush2 mmNPNNormally-open (NO)6000 HzM8 connector plug  35 mm
NBB2-6,5M25-E1-V3flush2 mmNPNNormally-closed (NC)6000 HzM8 connector plug  35 mm
NBB2-6,5M25-E2-V3flush2 mmPNPNormally-open (NO)6000 HzM8 connector plug  35 mm
NBB2-6,5M25-E3-V3flush2 mmPNPNormally-closed (NC)6000 HzM8 connector plug  35 mm
NBB2-6,5M30-E0-0,15M-PUR-V3flush2 mmNPNNormally-open (NO)6000 HzFixed cable with M8 plug150 mmPUR30 mm
NBB2-6,5M30-E2-0,15M-PUR-V3flush2 mmPNPNormally-open (NO)6000 HzFixed cable with M8 plug150 mmPUR30 mm
NBB2-6,5S16-E2-0,3M-V3flush2 mmPNPNormally-open (NO)6000 HzFixed cable with M8 plug300 mmPVC16 mm
NBB2-6,5S20-E2-V3flush2 mmPNPNormally-open (NO)6000 HzM8 connector plug  30 mm
NBB2-6,5S20-E3-V3flush2 mmPNPNormally-closed (NC)6000 HzM8 connector plug  30 mm
NBB2-6,5S35-E0-V3flush2 mmNPNNormally-open (NO)6000 HzM8 connector plug  45 mm
NBB2-6,5S35-E1-V3flush2 mmNPNNormally-closed (NC)6000 HzM8 connector plug  45 mm
NBB2-6,5S35-E2-0,3M-V3flush2 mmPNPNormally-open (NO)6000 HzFixed cable with M8 plug300 mmPVC35 mm
NBB2-6,5S35-E2-V3flush2 mmPNPNormally-open (NO)6000 HzM8 connector plug  45 mm
NBB2-6,5S35-E3-V3flush2 mmPNPNormally-closed (NC)6000 HzM8 connector plug  45 mm
NBN3-6,5M25-E0-V3nonflush3 mmNPNNormally-open (NO)4500 HzM8 connector plug  35 mm
NBN3-6,5M25-E1-V3nonflush3 mmNPNNormally-closed (NC)4500 HzM8 connector plug  35 mm
NBN3-6,5M25-E2-V3nonflush3 mmPNPNormally-open (NO)4500 HzM8 connector plug  35 mm
NBN3-6,5M30-E0-0,3M-V3nonflush3 mmNPNNormally-open (NO)4500 HzFixed cable with M8 plug300 mmPVC30 mm
NEB3-6,5M40-E0-V1semi-flush3 mmNPNNormally-open (NO)3500 HzM12 connector plug  65 mm
NEB3-6,5M40-E1-V1semi-flush3 mmNPNNormally-closed (NC)3500 HzM12 connector plug  65 mm
NEB3-6,5M40-E2-V1semi-flush3 mmPNPNormally-open (NO)3500 HzM12 connector plug  65 mm
NEB3-6,5M40-E3-V1semi-flush3 mmPNPNormally-closed (NC)3500 HzM12 connector plug  65 mm
NEB3-6,5M45-E0-V3semi-flush3 mmNPNNormally-open (NO)3500 HzM8 connector plug  55 mm
NEB3-6,5M45-E1-V3semi-flush3 mmNPNNormally-closed (NC)3500 HzM8 connector plug  55 mm
NEB3-6,5M45-E2-V3semi-flush3 mmPNPNormally-open (NO)3500 HzM8 connector plug  55 mm
NEB3-6,5M45-E3-V3semi-flush3 mmPNPNormally-closed (NC)3500 HzM8 connector plug  55 mm
NEN6-6,5M40-E0-V1nonflush6 mmNPNNormally-open (NO)1500 HzM12 connector plug  65 mm
NEN6-6,5M40-E1-V1nonflush6 mmNPNNormally-closed (NC)1500 HzM12 connector plug  65 mm
NEN6-6,5M40-E2-V1nonflush6 mmPNPNormally-open (NO)1500 HzM12 connector plug  65 mm
NEN6-6,5M40-E3-V1nonflush6 mmPNPNormally-closed (NC)1500 HzM12 connector plug  65 mm
NEN6-6,5M45-E0-V3nonflush6 mmNPNNormally-open (NO)1500 HzM8 connector plug  55 mm
NEN6-6,5M45-E1-V3nonflush6 mmNPNNormally-closed (NC)1500 HzM8 connector plug  55 mm
NEN6-6,5M45-E2-V3nonflush6 mmPNPNormally-open (NO)1500 HzM8 connector plug  55 mm
NEN6-6,5M45-E3-V3nonflush6 mmPNPNormally-closed (NC)1500 HzM8 connector plug  55 mm

Accessories

BF 6.5Mounting adapter, 6.5 mm
V1-G-2M-PURSingle-ended female cordset, M12, straight A-coded, 4-pin, PUR cable, gray
V1-W-2M-PURSingle-ended female cordset, M12, angled, A-coded, 4-pin, PUR cable, gray
V3-WM-2M-PURSingle-ended female cordset, M8, angled, A-coded, 3-pin, PUR cable, gray

Inductive Cylindrical Standard Sensors / 6.5 mm Series—with Cable Connection

Common Technical Data

Type of outputThree-wire
Type of voltageDC
Operating voltage (min)5 V
Operating voltage (max)30 V
Connection typeFixed cable
Housing diameter D6.5 mm
UL
For detailed data and description, see the datasheet.

Specifications

Model NumberMechanical
Installation Conditions
Detection RangeType of OutputSwitching Element FunctionSwitching FrequencyCable
Length
Cable MaterialLength L
NBB2-6,5M30-E0flush2 mmNPNNormally-open (NO)6000 Hz2000 mmPVC30 mm
NBB2-6,5M30-E2flush2 mmPNPNormally-open (NO)6000 Hz2000 mmPVC30 mm
NBB2-6,5M30M-E2-5Mflush2 mmPNPNormally-open (NO)6000 Hz5000 mmPVC30 mm
NBB2-6,5S16-E0flush2 mmNPNNormally-open (NO)6000 Hz2000 mmPVC16 mm
NBB2-6,5S16-E2flush2 mmPNPNormally-open (NO)6000 Hz2000 mmPVC16 mm
NBB2-6,5S16-E3flush2 mmPNPNormally-closed (NC)6000 Hz2000 mmPVC16 mm
NBB2-6,5S35-E0-PURflush2 mmNPNNormally-open (NO)6000 Hz2000 mmPUR35 mm
NBB2-6,5S35-E2-PURflush2 mmPNPNormally-open (NO)6000 Hz2000 mmPUR35 mm
NBB2-6,5S40-E0-PURflush2 mmNPNNormally-open (NO)6000 Hz2000 mmPUR40 mm
NBB2-6,5S40-E2-5M-PURflush2 mmPNPNormally-open (NO)6000 Hz5000 mmPUR40 mm
NBB2-6,5S40-E2-PURflush2 mmPNPNormally-open (NO)6000 Hz2000 mmPUR40 mm
NBB2-6,5S40-E3-PURflush2 mmPNPNormally-closed (NC)6000 Hz2000 mmPUR40 mm
NBB2-6,5S50-E0-PURflush2 mmNPNNormally-open (NO)6000 Hz2000 mmPUR50 mm
NBB2-6,5S50-E2-PURflush2 mmPNPNormally-open (NO)6000 Hz2000 mmPUR50 mm
NBN3-6,5M30-E0nonflush3 mmNPNNormally-open (NO)4500 Hz2000 mmPVC30 mm
NBN3-6,5M30-E2nonflush3 mmPNPNormally-open (NO)4500 Hz2000 mmPVC30 mm
NBN3-6,5S40-E0-PURnonflush3 mmNPNNormally-open (NO)4500 Hz2000 mmPUR40 mm
NBN3-6,5S40-E2-PURnonflush3 mmPNPNormally-open (NO)4500 Hz2000 mmPUR40 mm
NEB3-6,5M40-E0-PURsemi-flush3 mmNPNNormally-open (NO)3500 Hz2000 mmPUR40 mm
NEB3-6,5M40-E1-PURsemi-flush3 mmNPNNormally-closed (NC)3500 Hz2000 mmPUR40 mm
NEB3-6,5M40-E2-PURsemi-flush3 mmPNPNormally-open (NO)3500 Hz2000 mmPUR40 mm
NEB3-6,5M40-E3-PURsemi-flush3 mmPNPNormally-closed (NC)3500 Hz2000 mmPUR40 mm
NEN6-6,5M40-E0-PURnonflush6 mmNPNNormally-open (NO)1500 Hz2000 mmPUR40 mm
NEN6-6,5M40-E1-PURnonflush6 mmNPNNormally-closed (NC)1500 Hz2000 mmPUR40 mm
NEN6-6,5M40-E2-PURnonflush6 mmPNPNormally-open (NO)1500 Hz2000 mmPUR40 mm
NEN6-6,5M40-E3-PURnonflush6 mmPNPNormally-closed (NC)1500 Hz2000 mmPUR40 mm

Accessories

BF 6.5Mounting adapter, 6.5 mm
Part Number
NBB0,​8-4M25-E2
NBB0,​8-4M25-E2-5M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection Distance L1
(mm)
Detection Head Size Dimension D
(Ø)
Detection Head Size Dimension L2
(mm)
Voltage type Material housing Switching distance
(mm)
Type of electric connection Type of switching output Type of switch function Construction type housing Mechanical mounting condition for sensor
-

75.11 €

1 5 Days 0.8425DCMetal0.8CablePNPNormally open (NO)Cylinder plainConcise
-

-

1 Quote 0.8425DCMetal0.8CablePNPNormally open (NO)Cylinder plainConcise

Loading...

  1. 1

Tech Support