Manufacturer part number: MB80-12GM50-E0-PUR
Brand: PEPPERL+FUCHS
Price: 114.26 €
Delivery time: Quote
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MB80-12GM50-E0-PUR
Detection Distance L1(mm) | 80 | Detection Head Size Dimension D(Ø) | 12 | Detection Head Size Dimension L2(mm) | 50 |
---|---|---|---|---|---|
Voltage type | DC | Material housing | Brass | Switching distance(mm) | 80 |
Type of electric connection | Cable | Type of switching output | NPN | Construction type housing | Cylinder. screw-thread |
Mechanical mounting condition for sensor | Concise |
This page is Magnetic field sensor , part number MB80-12GM50-E0-PUR.
You can find the detail information about specifications and dimensions on part number MB80-12GM50-E0-PUR.