Inductive sensor Varikont housing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NJ15S+U1+N

Part Number
NJ15S+U1+N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

Detection Distance L1(mm) 15 Detection Head Size Dimension L2(mm) 118 Detection Head Size Dimension W(mm) 40
Detection Head Size Dimension H(mm) 40 Voltage type DC Material housing PBT
Switching distance(mm) 15 Type of electric connection Screw connection Type of switching output NAMUR
Type of switch function Normally closed (NC) Mechanical mounting condition for sensor Concise

This page is Inductive sensor Varikont housing, part number NJ15S+U1+N.
You can find the detail information about specifications and dimensions on part number NJ15S+U1+N.

Tech Support