Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
123391 |
ANT2-8 2084/85 V1 |
NBB5-18GM60-I3 |
NBB5-18GM60-I3-V1 |
NBB5-18GM60-I-V1 |
NBB8-30GM60-I3 |
NBN15-30GM60-I3 |
NBN15-30GM60-I3-5M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection Head Size Dimension D (Ø) | Detection Head Size Dimension L2 (mm) | Type of electric connection | Mechanical mounting condition for sensor | |
---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 12 | 60 | Connector M12 | Quasi-flat | ||
220.44 € | 1 | 5 Days | 18 | 70 | Connector M12 | Not flat | ||
169.58 € | 1 | Quote | 18 | 60 | Cable | Concise | ||
169.58 € | 1 | Quote | 18 | 75 | Connector M12 | Concise | ||
169.58 € | 1 | 5 Days | 18 | 75 | Connector M12 | Concise | ||
204.54 € | 1 | Quote | 30 | 60 | Cable | Concise | ||
204.54 € | 1 | Quote | 30 | 60 | Cable | Not flat | ||
215.34 € | 1 | Quote | 30 | 60 | Cable | Not flat |
Loading...
Voltage type | DC | Material housing | Metal | Type of switching output | Other |
---|---|---|---|---|---|
Type of switch function | Other | Construction type housing | Cylinder. screw-thread |