We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Magnetic field sensor Double sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

044186

Part Number
044186
Part NumberStandard Unit PriceVolume DiscountShipping Days?

105.78 €

30 Days

Loading...

  1. 1

Basic information

Detection Distance L1(mm) 35 Detection Head Size Dimension L2(mm) 30 Detection Head Size Dimension W(mm) 12
Detection Head Size Dimension H(mm) 12 Voltage type DC Material housing Other
Switching distance(mm) 35 Type of electric connection Cable Type of switching output Two-wire
Construction type housing Cuboid Mechanical mounting condition for sensor Concise

This page is Magnetic field sensor Double sensor, part number 044186.
You can find the detail information about specifications and dimensions on part number 044186.

Additional Products in this Category

Tech Support