We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 24/1/2021 to 0:00 (CET) 25/1/2021. We apologize for the inconvenience.

Inductive sensor Rectangular Rhino

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
908751
910168
Part NumberStandard Unit PriceVolume DiscountShipping Days?

166.15 €

30 Days

140.00 €

30 Days

Loading...

  1. 1

Basic information

Detection Distance L1(mm) 20 Detection Head Size Dimension L2(mm) 68 Detection Head Size Dimension W(mm) 40
Detection Head Size Dimension H(mm) 40 Material housing Metal Switching distance(mm) 20
Type of electric connection Connector 1/2 inch Type of switching output Two-wire Type of switch function Normally open (NO)
Construction type housing Cuboid Mechanical mounting condition for sensor Concise

Additional Products in this Category

Tech Support