Laser light sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VLD700-F280-2E2-1000
VLM350-F280-2E2-1000
VLM350-F280-R4-1001
VLM350-F280-R4-1002
VLM350-F280-R4-1101
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Scanning principle

1,276.29 €

1 Quote Reflection system

1,430.05 €

1 5 Days Push button

1,660.69 €

1 5 Days Push button

1,848.79 €

1 Quote Push button

2,107.26 €

1 5 Days Push button

Loading...

  1. 1

Basic information

Material housing Plastic Type of switching output PNP Laser protection class Class 1
Type of light Laser diode. red light Material of optical surface Plastic Width of sensor(mm) 38
Height of sensor(mm) 85 Length of sensor(mm) 55

Tech Support