• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Evaluation unit

Evaluation unit

Product Details:

Manufacturer part number: PAX001-F160-6I14E2-B14

Brand: PEPPERL+FUCHS

Price: 994.92

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PAX001-F160-6I14E2-B14

Part Number
PAX001-F160-6I14E2-B14
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

994.92 €

1 Quote

Loading...

  1. 1

Basic information

Length(mm) 149.51

This page is Evaluation unit , part number PAX001-F160-6I14E2-B14.
You can find the detail information about specifications and dimensions on part number PAX001-F160-6I14E2-B14.

Tech Support