Ultrasonic sensor, transmitter

Ultrasonic sensor, transmitter

Product Details:

Manufacturer part number: UBE15M-F54-H1-V1

Brand: PEPPERL+FUCHS

Price: Please contact the support for quotation

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UBE15M-F54-H1-V1

Part Number
UBE15M-F54-H1-V1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

Voltage type DC Material housing Plastic Ambient temperature(°C) 0 to 50
Type of electric connection Connector M12 Construction type housing Cuboid No load current(mA) 10
Width sensor(mm) 105 Height of sensor(mm) 31 Length of sensor(mm) 25
Max. sensing range(mm) 15000

This page is Ultrasonic sensor, transmitter , part number UBE15M-F54-H1-V1.
You can find the detail information about specifications and dimensions on part number UBE15M-F54-H1-V1.

Tech Support