Splice sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UGB-18GM50-255-2E1
UGB-18GM50-255-2E3
UGB-18GM50-255-2E3-M1
UGB-18GM50-255-2E3-Y275681
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of switching output
-

-

1 Quote NPN/NPN

743.41 €

1 Quote PMP/PNP

868.81 €

1 5 Days PMP/PNP

848.95 €

1 Quote PMP/PNP

Loading...

  1. 1

Basic information

Voltage type DC Material housing Plastic Ambient temperature(°C) 0 to 60
Type of electric connection Cable Construction type housing Cylinder. screw-thread No load current(mA) 60
Material active area of sensor Glass Diameter sensor(mm) 18 Length of sensor(mm) 53
Max. sensing range(mm) 60

Tech Support