• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Double plate sensor

Double plate sensor

Product Details:

Manufacturer part number: UDCM-30GM-085-3E3

Brand: PEPPERL+FUCHS

Price: 2,251.01

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UDCM-30GM-085-3E3

Part Number
UDCM-30GM-085-3E3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,251.01 €

1 Quote

Loading...

  1. 1

Basic information

Voltage type DC Material housing Plastic Ambient temperature(°C) 0 to 50
Type of electric connection Cable Type of switching output PMP/PNP Construction type housing Cylinder. screw-thread
No load current(mA) 200 Material active area of sensor Glass Diameter sensor(mm) 30
Length of sensor(mm) 90 Max. sensing range(mm) 150

This page is Double plate sensor , part number UDCM-30GM-085-3E3.
You can find the detail information about specifications and dimensions on part number UDCM-30GM-085-3E3.

Tech Support