Print mark luminescence scanner

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DK50-UV-330/115B/147

Part Number
DK50-UV-330/115B/147
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Max. Head Size Width W(mm) 22.9 Max. Head Size Height H(mm) 64.9 Max. Head Size Length L(mm) 56
Voltage type DC Material housing Plastic Switching frequency(Hz) 2500
Type of electric connection Connector M12 Type of switching output PNP/NPN Construction type housing Cuboid
Type of light Blue light Nominal operating distance(mm) 330 Material of optical surface Plastic

This page is Print mark luminescence scanner , part number DK50-UV-330/115B/147.
You can find the detail information about specifications and dimensions on part number DK50-UV-330/115B/147.

Tech Support