Spherical roller bearings K.V Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21312 K.V

Part Number
21312 K.V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

119.77 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 60 O.D. D(mm) 130 Width B(mm) 31
Inner/Outer Ring Material Steel Precision (JIS) Class 0 Rolling Element Material Steel
Bore Tapered bore (1:12) Clearance Normal radial clearance Seal None open bearing
Temperature range -30 to +200 degrees Version Standard version Weight(g) 1958.0

This page is Spherical roller bearings K.V Series, part number 21312 K.V.
You can find the detail information about specifications and dimensions on part number 21312 K.V.

Tech Support