• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Rod ends PS Series

Rod ends  PS Series

Product Details:

Manufacturer part number: GIKSR16 PS

Brand: ZEN

Price: 36.65

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GIKSR16 PS

Part Number
GIKSR16 PS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.65 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 16 Outer diameter(mm) 32 Width(mm) 21
Thread type Female thread Seal None open bearing Maintenance Maintenance-free version
Weight(g) 210.0

This page is Rod ends PS Series, part number GIKSR16 PS.
You can find the detail information about specifications and dimensions on part number GIKSR16 PS.

Tech Support