Plummer block housings BLACK Series / Plastic / Non-split (Part Numbers)

Plummer block housings BLACK Series / Plastic / Non-split
[Specifications]
・Material: Plastic
・Splitting: Non-split
・BLACK Series

Plummer block housings of BLACK Series from ZEN.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TP205 BLACK
TP206 BLACK
TP207 BLACK
TP208 BLACK
TP209 BLACK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)

17.84 €

1 4 Days 165.0

27.45 €

1 4 Days 242.0

24.64 €

1 4 Days 373.0

29.67 €

1 4 Days 432.0

32.43 €

1 4 Days 442.0

Loading...

  1. 1

Basic information

Material Plastic Splitting Non-split

Tech Support