Slot nut / steel / precision class selectable / KM-T

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KM2
KM13
KM15
KM16
KM17
KMT10
KMT12
KMT17
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Article type EAN Internal diameter
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

2.10 €

1 4 Days Locknut9008745233098152510.05

8.16 €

1 4 Days Locknut90087452330296585190.012

9.84 €

1 4 Days Locknut90087452330437598270.013

13.30 €

1 4 Days Locknut900874523305080105360.015

16.65 €

1 4 Days Locknut900874523306785110420.016

43.80 €

1 4 Days Precision shaft nut90087452334635075400.025

48.23 €

1 4 Days Precision shaft nut90087452334876090610.026

80.19 €

1 4 Days Precision shaft nut-851201150.032

Loading...

  1. 1

Basic information

Material Steel

Tech Support