Oil seal BA Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
W6-22-7 BA
W7-16-7 BA
W7-19-6 BA
W7-22-7 BA
W8-16-7 BA
W8-18-5 BA
W8-22-7 BA
W9-22-7 BA
W10-19-7 BA
W10-22-7 BA
W10-30-7 BA
W12-19-5 BA
W12-20-7 BA
W12-21-4 BA
W12-22-4 BA
W12-22-7 BA
W12-24-4.5 BA
W12-24-7 BA
W12-24-10 BA
W12-26-7 BA
W12-26-8 BA
W12-30-5 BA
W12-32-5 BA
W12-37-10 BA
W13-22-5 BA
W13-24-7 BA
W13-26-7 BA
W14-22-4 BA
W14-24-7 BA
W14-25-5 BA
W14-26-7 BA
W14-30-7 BA
W15-22-7 BA
W15-25-5 BA
W15-25-6 BA
W15-26-7 BA
W15-28-7 BA
W15-30-7 BA
W15-42-7 BA
W16-26-7 BA
W16-28-7 BA
W16-32-7 BA
W16-35-7 BA
W17-24-7 BA
W17-25-4 BA
W17-26-7 BA
W17-27-6 BA
W17-32-5 BA
W17-34-4 BA
W17-35-7 BA
W17-35-8 BA
W17-38-7 BA
W17-40-10 BA
W17-47-7 BA
W17-47-10 BA
W18-30-7 BA
W18-32-7 BA
W18-32-8 BA
W18-35-7 BA
W18-40-7 BA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Material Pressure resistance Temperature range Version Dust lip/Protective lip Weight
(g)

-

1 Quote 6227NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.33 €

1 4 Days 7167NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.10 €

1 4 Days 7196NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout2

3.10 €

1 4 Days 7227NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.33 €

1 4 Days 8167NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.33 €

1 4 Days 8185NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout20

3.10 €

1 4 Days 8227NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.10 €

1 4 Days 9227NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.10 €

1 4 Days 10197NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.10 €

1 4 Days 10227NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.22 €

1 4 Days 10307NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.10 €

1 4 Days 12195NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout8

3.10 €

1 4 Days 12207NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout3.0

3.10 €

1 4 Days 12214NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.10 €

1 4 Days 12224NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout3.0

3.10 €

1 4 Days 12227NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.10 €

1 4 Days 12244.5-----20

3.10 €

1 4 Days 12247NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.10 €

1 4 Days 122410NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.22 €

1 4 Days 12267NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.22 €

1 4 Days 12268NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.22 €

1 4 Days 12305NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.65 €

1 4 Days 12325NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout5

-

1 Quote 123710NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout14

3.10 €

1 4 Days 13225NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.10 €

1 4 Days 13247NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.22 €

1 4 Days 13267NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.10 €

1 4 Days 14224NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.10 €

1 4 Days 14247NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.10 €

1 4 Days 14255NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.22 €

1 4 Days 14267NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.22 €

1 4 Days 14307NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.10 €

1 4 Days 15227NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.10 €

1 4 Days 15255NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.10 €

1 4 Days 15256NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.22 €

1 4 Days 15267NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.22 €

1 4 Days 15287NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.22 €

1 4 Days 15307NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

4.07 €

1 4 Days 15427NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.22 €

1 4 Days 16267NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.22 €

1 4 Days 16287NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.65 €

1 4 Days 16327NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.65 €

1 4 Days 16357NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.10 €

1 4 Days 17247NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.10 €

1 4 Days 17254NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.22 €

1 4 Days 17267NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.22 €

1 4 Days 17276NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.65 €

1 4 Days 17325NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout5

3.65 €

1 4 Days 17344NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.65 €

1 4 Days 17357NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.65 €

1 4 Days 17358NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.98 €

1 4 Days 17387NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.98 €

1 4 Days 174010NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

4.50 €

1 4 Days 17477NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout5

4.50 €

1 4 Days 174710NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.22 €

1 4 Days 18307NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.65 €

1 4 Days 18327NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

-

1 Quote 18328NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.65 €

1 4 Days 18357NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

3.98 €

1 4 Days 18407NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWithout10

Loading...

Tech Support