Oil seal VITSL Series / FKM (Viton) / Rubber coating / Internal diameter 8~145mm / Outer diameter 22~175mm

Oil seal  VITSL Series / FKM (Viton) / Rubber coating / Internal diameter 8~145mm / Outer diameter 22~175mm
[Specifications]
・Material: FKM (Viton)
・Version: Rubber coating
・Up to 0.5 bar max.
・Internal diameter(mm): 8~145
・Outer diameter(mm): 22~175
・Width(mm): 7, 10, 15

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
W8-22-7 VITSL
W28-38-7 VITSL
W28-52-7 VITSL
W35-52-7 VITSL
W40-55-7 VITSL
W50-70-10 VITSL
W145-175-15 VITSL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

9.08 €

1 4 Days 822710

10.35 €

1 4 Days 2838710

12.51 €

1 4 Days 2852722

12.51 €

1 4 Days 3552710

12.51 €

1 4 Days 4055710

16.52 €

1 4 Days 50701010

55.12 €

1 4 Days 1451751510

Loading...

  1. 1

Basic information

Material FKM (Viton) Pressure resistance Up to 0.5 bar max. Temperature range -15 to +200 °C
Version Rubber coating Dust lip/Protective lip With

Tech Support