Manufacturer part number: NA15117 SW
Brand: TIMKEN
Price: 192.33 €
Delivery time: 4 Days
I.D. d: 30.005 mm
EAN: 0053893186566
Weight: 1939.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NA15117 SW
Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Single Track | Arrangement | Standard version |
---|---|---|---|---|---|
Cage | Sheet steel cage | Product range | Inner ring (cone) only with roller set | Temperature range | -30 to +120 °C |
This page is Tapered roller bearings SW Series, part number NA15117 SW.
You can find the detail information about specifications and dimensions on part number NA15117 SW.
Part Number |
---|
NA24776 SW |
NA56425 SW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|
- | 1 | Quote | 38.1 | 0053893209234 | 3303.0 | ||
- | 1 | Quote | 107.95 | 0053893338064 | 2075.0 |