Linear guideway carriages / four-row / precision class G3 / BMW15, 30, 55 (BMW15 AG3V1)

Linear guideway carriages / four-row / precision class G3 / BMW15, 30, 55 BMW15 AG3V1

Product Details:

Manufacturer part number: BMW15 AG3V1

Brand: SCHNEEBERGER

Price: 84.01

Delivery time: 4 Days


Technical Data:

Rolling Element: Ball

Series: 15 series

Weight: 200.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BMW15 AG3V1

Part Number
BMW15 AG3V1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rolling Element Series Weight
(g)

84.01 €

1 4 Days Ball15 series200.0

Loading...

  1. 1

Basic information

Preload Light Preload Ball chain Without ball chain Ball-/Roller rows Four-row
Design Flange carriage Height Standard Length Standard
Manufacturer Schneeberger Material Steel. plastic Precision class Schneeberger G3
Temperature range -40 to +80 degrees Width Standard

This page is Linear guideway carriages / four-row / precision class G3 / BMW15, 30, 55, part number BMW15 AG3V1.
You can find the detail information about specifications and dimensions on part number BMW15 AG3V1.

Variation of this product

Part Number
BMW30 AG3V1
MRW55 AG3V1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rolling Element Series Weight
(g)

108.72 €

1 4 Days Ball30 series1200.0

317.62 €

1 4 Days Roller55 series5000.0

Tech Support