Manufacturer part number: MRW25 BG2V2
Brand: SCHNEEBERGER
Price: 179.81 €
Delivery time: 4 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MRW25 BG2V2
Preload | Light Preload | Rolling Element | Roller | Ball chain | Without ball chain |
---|---|---|---|---|---|
Ball-/Roller rows | Four-row | Design | Flange carriage | Height | Standard |
Length | Long | Manufacturer | Schneeberger | Material | Steel. plastic |
Precision class | Schneeberger G2 | Series | 25 series | Temperature range | -40 to +80 degrees |
Weight(g) | 900.0 | Width | Standard |
This page is Linear guideway carriages / long carriage / four-row / precision class G2 / MRW25, part number MRW25 BG2V2.
You can find the detail information about specifications and dimensions on part number MRW25 BG2V2.