Manufacturer part number: MRW45 CG3V1
Brand: SCHNEEBERGER
Price: 238.21 €
Delivery time: 4 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MRW45 CG3V1
Preload | Light Preload | Rolling Element | Roller | Ball chain | Without ball chain |
---|---|---|---|---|---|
Ball-/Roller rows | Four-row | Design | Block carriage | Height | High |
Length | Standard | Manufacturer | Schneeberger | Material | Steel. plastic |
Precision class | Schneeberger G3 | Series | 45 series | Temperature range | -40 to +80 degrees |
Weight(g) | 3000.0 | Width | Slim |
This page is Linear guideway carriages / high linear guideway carriages / four-row / precision class G3 / MRW45, part number MRW45 CG3V1.
You can find the detail information about specifications and dimensions on part number MRW45 CG3V1.