Plummer block housings CBF Series / Cast iron / Internal diameter 95~140mm (SNOE220 CBF)

Plummer block housings CBF Series / Cast iron / Internal diameter 95~140mm SNOE220 CBF

Product Details:

Manufacturer part number: SNOE220 CBF

Brand: SNR

Price: 2,327.73

Delivery time: 4 Days


Technical Data:

Internal diameter: 100 mm

Weight: 64100.0 g

EAN: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SNOE220 CBF

Part Number
SNOE220 CBF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Weight
(g)
EAN

2,327.73 €

1 4 Days 10064100.0-

Loading...

  1. 1

Basic information

Material Cast iron Splitting Split

This page is Plummer block housings CBF Series / Cast iron / Internal diameter 95~140mm, part number SNOE220 CBF.
You can find the detail information about specifications and dimensions on part number SNOE220 CBF.

Variation of this product

Part Number
SNOE219 CBF
SNOE222 CBF
SNOE224 CBF
SNOE228 CBF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
Weight
(g)
EAN

2,332.28 €

1 4 Days 9560000.0-

2,457.55 €

1 4 Days 11085900.0-

-

1 Quote 12083700.0-

4,083.15 €

1 4 Days 140100000.03413521185212

Tech Support