Plummer block housings CBL Series / Cast iron / Internal diameter 100~160mm (Part Numbers)

Plummer block housings CBL Series / Cast iron / Internal diameter 100~160mm
[Specifications]
・Material: Cast iron
・Internal diameter(mm): 100~160

Split Plummer Blocks made of grey- or ductile cast iron for through shaft or shaft end.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SNOE219 CBL
SNOE220 CBL
SNOE222 CBL
SNOE226 CBL
SNOE228 CBL
SNOE232 CBL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Weight
(g)
EAN

2,332.28 €

1 4 Days -60000.03413521606953

2,351.00 €

1 4 Days 10062950.0-

2,457.55 €

1 4 Days 11074000.0-

3,795.52 €

1 4 Days 13093300.03413521159923

-

1 Quote 140114400.03413521237294

-

1 Quote 16080000.0-

Loading...

  1. 1

Basic information

Material Cast iron Splitting Split

Tech Support