Tools LASERTEMP-301 Series (Part Numbers)

Tools  LASERTEMP-301 Series
[Specifications]
・Length: 175 mm
・Width: 110 mm
・Height: 45 mm

An ergonomic and easy-to-use laser-sighted thermometer for measuring temperatures up to 850°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TOOL LASERTEMP-301

Part Number
TOOL LASERTEMP-301
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Weight(g) 347.0

This page is Tools LASERTEMP-301 Series, part number TOOL LASERTEMP-301.
You can find the detail information about specifications and dimensions on part number TOOL LASERTEMP-301.

Tech Support