Linear ball bearings / steel / double ring groove / seal / LM-UU

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LM4 UU
LM12 UU
LM20 UU
LM25 UU
LM30 UU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(φ)
Outer Diameter D
(φ)
Series Weight
(g)
Width
(mm)

6.63 €

1 4 Days 484 series112

4.43 €

1 4 Days 122112 series2830

6.90 €

1 4 Days 203220 series8442

7.78 €

1 4 Days 254025 series22059

12.47 €

1 4 Days 304530 series23364

Loading...

  1. 1

Basic information

Angle compensation Without misalignment compensation Material Standard bearing steel Seal Sealed on all sides
Temperature range -30 to +80 degrees Version Closed version

Tech Support