Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Unit Body Material | Bearing Inner Dia. Shape | Fixing | Number of holes | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
13.02 € | 1 | 4 Days | 35 | Cast Iron | - | Threaded pins | 4 | 1361.0 | ||
10.10 € | 1 | 4 Days | 30 | Cast Iron | - | Threaded pins | 4 | 1284.0 | ||
13.03 € | 1 | 4 Days | 35 | Cast Iron | - | Threaded pins | 4 | 1579.0 | ||
29.40 € | 1 | 4 Days | 25 | - | - | - | - | 375.0 | ||
36.95 € | 1 | 4 Days | 30 | - | - | - | - | 624.0 | ||
9.90 € | 1 | 4 Days | 12.7 | Cast Iron | - | Threaded pins | 4 | 571.0 | ||
- | 1 | Quote | 15.875 | Cast Iron | - | Threaded pins | 4 | 546.0 | ||
16.85 € | 1 | 4 Days | 19.05 | Cast Iron | - | Threaded pins | 4 | 531.0 | ||
- | 1 | Quote | 25.4 | Cast Iron | - | Threaded pins | 4 | 700.0 | ||
- | 1 | Quote | 34.925 | Cast Iron | - | Threaded pins | 4 | 1263.0 | ||
- | 1 | Quote | 36.513 | Cast Iron | - | Threaded pins | 4 | 1246.0 | ||
- | 1 | Quote | 38.1 | Cast Iron | - | Threaded pins | 4 | 1633.0 | ||
26.43 € | 1 | 4 Days | 44.45 | Cast Iron | - | Threaded pins | 4 | 2010.9999 | ||
8.77 € | 1 | 4 Days | 12.7 | Cast Iron | - | Threaded pins | 2 | 466.0 | ||
8.18 € | 1 | 4 Days | 19.05 | Cast Iron | - | Threaded pins | 2 | 421.0 | ||
9.77 € | 1 | 4 Days | 25.4 | Cast Iron | - | Threaded pins | 2 | 558.0 | ||
16.63 € | 1 | 4 Days | 31.75 | Cast Iron | - | Threaded pins | 2 | 1110.0 | ||
16.63 € | 1 | 4 Days | 36.513 | Cast Iron | - | Threaded pins | 2 | 1016.00006 | ||
- | 1 | Quote | 38.1 | Cast Iron | - | Threaded pins | 2 | 1418.0 | ||
25.18 € | 1 | 4 Days | 44.45 | Cast Iron | - | Threaded pins | 2 | 1808.0 | ||
28.17 € | 1 | 4 Days | 49.213 | Cast Iron | - | Threaded pins | 2 | 1985.0 | ||
23.57 € | 1 | 4 Days | 35 | Cast Iron | - | Threaded pins | 2 | 1730.0 | ||
30.17 € | 1 | 4 Days | 40 | Cast Iron | - | Threaded pins | 2 | 2189.0 | ||
46.53 € | 1 | 4 Days | 50 | Cast Iron | - | Threaded pins | 2 | 3614.0 | ||
61.02 € | 1 | 4 Days | 55 | Cast Iron | - | Threaded pins | 2 | 4716.0 | ||
74.25 € | 1 | 4 Days | 60 | Cast Iron | - | Threaded pins | 2 | 5601.0 | ||
19.55 € | 1 | 4 Days | 25 | - | - | - | - | 1240.0 | ||
112.67 € | 1 | 4 Days | 65 | - | - | - | - | 8212.0 | ||
150.00 € | 1 | 4 Days | 75 | - | - | - | - | 12041.0 | ||
99,999.00 € | 1 | 4 Days | 100 | - | - | - | - | 26686.0 | ||
11.13 € | 1 | 4 Days | 30 | Cast Iron | - | Eccentric locking collar | 4 | 1000.0 | ||
14.70 € | 1 | 4 Days | 35 | Cast Iron | - | Eccentric locking collar | 4 | 1400.0 | ||
21.73 € | 1 | 4 Days | 45 | Cast Iron | - | Eccentric locking collar | 4 | 2140.0 | ||
44.03 € | 1 | 4 Days | 60 | Cast Iron | - | Eccentric locking collar | 4 | 4190.0 | ||
8.17 € | 1 | 4 Days | 20 | Cast Iron | - | Eccentric locking collar | 2 | 480.0 | ||
11.13 € | 1 | 4 Days | 30 | Cast Iron | - | Eccentric locking collar | 2 | 901.0 | ||
- | 1 | Quote | 35 | Cast Iron | - | Eccentric locking collar | 2 | 1180.0 | ||
17.82 € | 1 | 4 Days | 40 | Cast Iron | - | Eccentric locking collar | 2 | 1546.0 | ||
21.73 € | 1 | 4 Days | 45 | Cast Iron | - | Eccentric locking collar | 2 | 1950.0 | ||
35.30 € | 1 | 4 Days | 55 | Cast Iron | - | Eccentric locking collar | 2 | 3029.0 | ||
8.25 € | 1 | 4 Days | 25 | Cast Iron | - | Adapter sleeve | 4 | 670.0 | ||
10.78 € | 1 | 4 Days | 30 | Cast Iron | - | Adapter sleeve | 4 | 900.0 | ||
17.20 € | 1 | 4 Days | 40 | Cast Iron | - | Adapter sleeve | 4 | 1440.0 | ||
65.17 € | 1 | 4 Days | 50 | Cast Iron | Taper Hole, Adapter | Adapter sleeve | 4 | 2000.0 | ||
36.90 € | 1 | 4 Days | 60 | Cast Iron | - | Adapter sleeve | 4 | 3420.0 | ||
- | 1 | Quote | 25 | Cast Iron | - | Adapter sleeve | 2 | 530.0 | ||
10.05 € | 1 | 4 Days | 30 | Cast Iron | - | Adapter sleeve | 2 | 710.0 | ||
42.70 € | 1 | 4 Days | 35 | Cast Iron | - | Adapter sleeve | 2 | 930.0 | ||
16.10 € | 1 | 4 Days | 40 | Cast Iron | - | Adapter sleeve | 2 | 1200.0 | ||
41.90 € | 1 | 4 Days | 45 | Cast Iron | - | Adapter sleeve | 2 | 1642.0 | ||
21.85 € | 1 | 4 Days | 50 | Cast Iron | - | Adapter sleeve | 2 | 1700.0 | ||
108.17 € | 1 | 4 Days | 65 | Cast Iron | - | Adapter sleeve | 2 | 1110.0 |
Loading...
Temperature range | -20 to +120 degrees |
---|