Inner rings / Without lubrication groove / Internal diameter 25~75mm (IR25X30X30)

Inner rings / Without lubrication groove / Internal diameter 25~75mm IR25X30X30

Product Details:

Manufacturer part number: IR25X30X30

Brand: NKE BEARINGS

Price: 7.48

Delivery time: 4 Days


Technical Data:

Internal diameter: 25 mm

Outer diameter: 30 mm

Width: 30 mm

Lubrication hole: Without lubrication groove

Raceway: Finely finished with flattened end faces


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IR25X30X30

Part Number
IR25X30X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Lubrication hole Raceway Surface Weight
(g)
EAN

7.48 €

1 4 Days 253030Without lubrication grooveFinely finished with flattened end facesNo twist-free grinding53.09008745727443

Loading...

  1. 1

This page is Inner rings / Without lubrication groove / Internal diameter 25~75mm, part number IR25X30X30.
You can find the detail information about specifications and dimensions on part number IR25X30X30.

Variation of this product

Part Number
IR25X29X20
IR25X32X22
IR35X40X40
IR40X45X30
IR45X50X25.5
IR45X50X35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Lubrication hole Raceway Surface Weight
(g)
EAN

4.65 €

1 4 Days 252920Without lubrication grooveFinely finished with flattened end facesNo twist-free grinding20.09008745730962

5.96 €

1 4 Days 253222Without lubrication grooveFinely finished with flattened end facesNo twist-free grinding50.09008745731013

9.63 €

1 4 Days 354040Without lubrication grooveFinely finished with flattened end facesNo twist-free grinding90.09008745727405

8.68 €

1 4 Days 404530Without lubrication grooveFinely finished with flattened end facesNo twist-free grinding709008745731228

7.50 €

1 4 Days ------80.0-

9.25 €

1 4 Days 455035Without lubrication grooveFinely finished with flattened end facesNo twist-free grinding100.09008745731273

Tech Support