Manufacturer part number: 267117
Brand: TUENKERS
Price: 598.40 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
267117
Length L(mm) | 300 | Width B(mm) | 450 | Height H(mm) | 80 |
---|---|---|---|---|---|
Type | Complete with mounting kit |
This page is Euro-Gripper-Tooling - Basic Frame 300x450 SW80, part number 267117.
You can find the detail information about specifications and dimensions on part number 267117.
Part Number |
---|
366793 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
563.37 € | 1 | 5 Days |