We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Reflectors and reflective foils

Reflectors and reflective foils

The right reflector for any environment: our round and square reflectors and reflective foils are heat- and chemical-resistant. They are suitable for red light, white light, infrared and laser applications. Balluff reflectors can be used optimally for applications with BOS sensors. You can choose between different sizes and mounting options.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BAM01CM

Part Number
BAM01CM
Part NumberStandard Unit PriceVolume DiscountShipping Days?

35.83 €

16 Days

Loading...

  1. 1

Basic information

Style Square, 2 mounting holes Sensing surface(cm2) 19.9 Material sensing surface PMMA/Anti-fog coating
Material ABS Version Cube corner 4 mm Use for photoelectric retroreflective sensors
Light type non-polarized light, also for polarized light Mounting Adhesive, Screw M3 Ambient temperature(°C) -20...60
Dimension(mm) 40 x 60 x 7.5

This page is Reflectors and reflective foils, part number BAM01CM.
You can find the detail information about specifications and dimensions on part number BAM01CM.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support