We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Pressure-rated ultrasonic sensors

Pressure-rated ultrasonic sensors

Chemically resistant ultrasonic sensors measure fill levels without contact both under normal pressure and at an overpressure of up to 6 bar in tanks and containers. Through the combination of switching and analog output, you can even conduct fill-level and overflow protection simultaneously. A PTFE membrane and the stainless steel housing protect the sensor from aggressive liquids in all applications.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BUS005U
BUS005W
BUS005Y
Part NumberStandard Unit PriceVolume DiscountShipping Days?Range
(mm)
Switching frequency
(Hz)
Switching output Analog output

431.79 €

5 Days 200...500052x PNP normally open/normally closed (NO/NC)-

451.08 €

5 Days 200...50005PNP normally open/normally closed (NO/NC)Analog, voltage/Analog, current 0…10 V/4…20 mA

451.08 €

16 Days 85...15009PNP normally open/normally closed (NO/NC)Analog, voltage/Analog, current 0…10 V/4…20 mA

Loading...

  1. 1

Basic information

Housing material Stainless steel (1.4571) / PBT, TPU Material sensing surface PTFE Connection Connector, M12x1-Male, 5-pin
Style Ø 47 mm Process connection G 1" Ambient temperature(°C) -25...70
IP rating IP67 Repeat accuracy ± 0.15 %FS Operating voltage Ub 9...30 VDC
Pressure rating max.(Bar) 6 Approval/Conformity CE, WEEE

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support