We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 18:00 25/11/2020 to 0:00 (CET) 26/11/2020. We apologize for the inconvenience.

Ultrasonic sensors with a digital output

Ultrasonic sensors with a digital output

Click on this image to zoom in.

Click on this image to zoom in.

They measure fill levels, heights and sag without making contact. Because they are universally applicable, they work independently of color and surface texture. High resolution, high ranges and small blind spots guarantee the utmost precision. The ultrasonic sensors are distinguished by their voltage or power output and variants with an additional switching output.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BUS0005
BUS0006
BUS000A
BUS000C
BUS002A
BUS002H
BUS002J
BUS002P
BUS002R
BUS002T
BUS003A
BUS003C
BUS003H
BUS003J
BUS003P
BUS003R
BUS003U
BUS003W
BUS003Z
BUS004A
BUS004C
BUS004E
BUS004H
BUS004L
BUS004N
BUS004P
BUS004Y
BUS004Z
BUS005A
BUS005F
BUS005H
BUS005J
BUS005P
BUS005R
BUS005T
BUS0020
BUS0021
BUS0022
BUS0023
BUS0029
BUS0035
BUS0036
BUS0039
BUS0040
BUS0045
BUS0046
BUS0047
BUS0048
BUS0049
BUS0054
BUS0055
BUS0057
BUS0058
BUS0059
Part NumberStandard Unit PriceVolume DiscountShipping Days?Range
(mm)
Housing material Material sensing surface Switching frequency
(Hz)
Switching output Connection Style Interface Ambient temperature
(°C)
IP rating Repeat accuracy Operating voltage Ub Approval/Conformity

304.29 €

5 Days 25...200Stainless steel (1.4305)PUR/Epoxy resin30PNP normally open/normally closed (NO/NC)Connector, M12x1, 4-pin---20...70IP650.2 %FS10...30 VDC-

304.29 €

16 Days 25...200Stainless steel (1.4305)PUR/Epoxy resin30NPN normally open/normally closed (NO/NC)Connector, M12x1, 4-pin---20...70IP650.2 %FS10...30 VDCCE, WEEE

478.93 €

16 Days 600...6000PBTEpoxy hollow glass spheres0.52x PNP NO/NCConnector, M12x1, 5-pin---15...70IP650.2 % FS12...30 VDC-

478.93 €

16 Days 600...6000PBTEpoxy hollow glass sphere0.52x NPN normally open/normally closed (NO/NC)Connector, M12x1, 5-pin---15...70IP650.2 %FS12...30 VDC-

181.08 €

5 Days 30...350Brass / PBTPU foam/Epoxy resin/Glass25PNP/NPN NO/NC push-pullConnector, M12x1-Male, 5-pinØ 18 mmIO-Link 1.0-25...70IP67± 0.15 %FS10...30 VDCcULus LISTED, CE, EAC, WEEE

252.86 €

16 Days 30...350Brass / PBT, TPUPU foam/Epoxy resin/Glass252x NPN normally open/normally closed (NO/NC)Connector, M12x1-Male---25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

182.15 €

16 Days 30...350Brass / PBT, TPUPU foam/Epoxy resin/Glass25NPN normally open/normally closed (NO/NC)Connector, M12x1-Male---25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

274.29 €

16 Days 30...350Stainless steel (1.4571) / PBT, TPUPU foam/Epoxy resin/Glass252x PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 30 mm--25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

252.86 €

5 Days 30...350Brass / PBT, TPUPU foam/Epoxy resin/Glass252x PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 30 mm--25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

204.65 €

16 Days 30...350Stainless steel (1.4571) / PBT, TPUPU foam/Epoxy resin/Glass25PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 30 mm--25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

204.65 €

16 Days 200...2000Stainless steel (1.4571) / PBT, TPUPU foam/Epoxy resin/Glass8PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 30 mm--25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

252.86 €

5 Days 200...2000Brass / PBT, TPUPU foam/Epoxy resin/Glass82x PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 30 mm--25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

274.29 €

16 Days 200...2000Stainless steel (1.4571) / PBT, TPUPU foam/Epoxy resin/Glass82x PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 30 mm--25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

196.08 €

16 Days 350...5000Brass / PBT, TPUPU foam/Epoxy resin/Glass4NPN normally open/normally closed (NO/NC)Connector, M12x1-Male---25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

196.08 €

5 Days 350...5000Brass / PBT, TPUPU foam/Epoxy resin/Glass4PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 47.5 mm--25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

218.58 €

16 Days 350...5000Stainless steel (1.4571) / PBT, TPUPU foam/Epoxy resin/Glass4PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 47.5 mm--25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

296.79 €

16 Days 350...5000Stainless steel (1.4571) / PBT, TPUPU foam/Epoxy resin/Glass42x PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 47.5 mm--25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

274.29 €

5 Days 350...5000Brass / PBT, TPUPU foam/Epoxy resin/Glass42x PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 47.5 mm--25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

296.79 €

5 Days 600...8000Brass / PBT, TPUPU foam/Epoxy resin/Glass32x PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 65 mm--25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

181.08 €

16 Days 20...250ABSPU foam/Epoxy resin/Glass25NPN normally open/normally closed (NO/NC)Connector, M8x1-Male, 4-pin---25...70IP67± 0.15 %FS20...30 VDCCE, EAC, WEEE

181.08 €

5 Days 20...250ABSPU foam/Epoxy resin/Glass25PNP normally open/normally closed (NO/NC)Connector, M8x1-Male, 4-pinBlock style--25...70IP67± 0.15 %FS20...30 VDCCE, EAC, WEEE

181.08 €

16 Days 20...100ABSPU foam/Epoxy resin/Glass250NPN NO/NCConnector, M8x1-Male, 4-pin---25...70IP67± 0.15 % FS20...30 VDCCE, EAC, WEEE

181.08 €

16 Days 20...250ABSPU foam/Epoxy resin/Glass50NPN normally open/normally closed (NO/NC)Connector, M8x1-Male, 4-pin---25...70IP67± 0.15 %FS20...30 VDCCE, EAC, WEEE

181.08 €

5 Days 50...350ABSPU foam/Epoxy resin/Glass25PNP normally open/normally closed (NO/NC)Connector, M8x1-Male, 4-pinBlock style--25...70IP67± 0.15 %FS20...30 VDCCE, EAC, WEEE

181.08 €

5 Days 120...1300Brass / PBTPU foam/Epoxy resin/Glass10PNP/NPN NO/NC push-pullConnector, M12x1-Male, 5-pinØ 18 mmIO-Link 1.0-25...70IP67± 0.15 %FS10...30 VDCcULus LISTED, CE, EAC, WEEE

181.08 €

5 Days 120...1300Brass / PBTPU foam/Epoxy resin/Glass10PNP/NPN NO/NC push-pullConnector, M12x1-Male, 5-pinØ 18 mmIO-Link 1.0-25...70IP67± 0.15 %FS10...30 VDCcULus LISTED, CE, EAC, WEEE

181.08 €

16 Days 65...600Brass / PBTPU foam/Epoxy resin/Glass12PNP/NPN NO/NC push-pullConnector, M12x1-Male, 5-pinØ 18 mmIO-Link 1.0-25...70IP67± 0.15 %FS10...30 VDCcULus LISTED, CE, EAC, WEEE

181.08 €

5 Days 65...600Brass / PBTPU foam/Epoxy resin/Glass12PNP/NPN NO/NC push-pullConnector, M12x1-Male, 5-pinØ 18 mmIO-Link 1.0-25...70IP67± 0.15 %FS10...30 VDCcULus LISTED, CE, EAC, WEEE

195.00 €

16 Days 120...1000ABSPU foam/Epoxy resin/Glass11NPN NO/NCConnector, M8x1-Male, 4-pin---25...70IP67± 0.15 % FS20...30 VDCCE, EAC, WEEE

182.15 €

5 Days 65...600Brass / PBT, TPUPU foam/Epoxy resin/Glass12PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 30 mm--25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

252.86 €

5 Days 65...600Brass / PBT, TPUPU foam/Epoxy resin/Glass122x PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 30 mm--25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

274.29 €

16 Days 65...600Stainless steel (1.4571) / PBT, TPUPU foam/Epoxy resin/Glass122x PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 30 mm--25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

182.15 €

16 Days 65...600Brass / PBT, TPUPU foam/Epoxy resin/Glass12NPN normally open/normally closed (NO/NC)Connector, M12x1-Male---25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

252.86 €

16 Days 65...600Brass / PBT, TPUPU foam/Epoxy resin/Glass122x NPN normally open/normally closed (NO/NC)Connector, M12x1-Male---25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

204.65 €

16 Days 65...600Stainless steel (1.4571) / PBT, TPUPU foam/Epoxy resin/Glass12PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 30 mm--25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

181.08 €

5 Days 25...250Brass / PBTPU foam/Epoxy resin/Glass25PNP/NPN NO/NC push-pullConnector, M12x1-Male, 5-pinØ 18 mmIO-Link 1.0-25...70IP67± 0.15 %FS10...30 VDCcULus LISTED, CE, EAC, WEEE

181.08 €

5 Days 20...100ABSPU foam/Epoxy resin/Glass250PNP normally open/normally closed (NO/NC)Connector, M8x1-Male, 4-pinBlock style--25...70IP67± 0.15 %FS20...30 VDCCE, EAC, WEEE

182.15 €

5 Days 30...350Brass / PBT, TPUPU foam/Epoxy resin/Glass25PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 30 mm--25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

181.08 €

5 Days 25...250Brass / PBTPU foam/Epoxy resin/Glass25PNP/NPN NO/NC push-pullConnector, M12x1-Male, 5-pinØ 18 mmIO-Link 1.0-25...70IP67± 0.15 %FS10...30 VDCcULus LISTED, CE, EAC, WEEE

181.08 €

5 Days 30...350Brass / PBTPU foam/Epoxy resin/Glass25PNP/NPN NO/NC push-pullConnector, M12x1-Male, 5-pinØ 18 mmIO-Link 1.0-25...70IP67± 0.15 %FS10...30 VDCcULus LISTED, CE, EAC, WEEE

252.86 €

16 Days 200...2000Brass / PBT, TPUPU foam/Epoxy resin/Glass82x NPN normally open/normally closed (NO/NC)Connector, M12x1-Male---25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

182.15 €

16 Days 200...2000Brass / PBT, TPUPU foam/Epoxy resin/Glass8NPN normally open/normally closed (NO/NC)Connector, M12x1-Male---25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

182.15 €

5 Days 200...2000Brass / PBT, TPUPU foam/Epoxy resin/Glass8PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 30 mm--25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

319.29 €

16 Days 600...8000Stainless steel (1.4571) / PBT, TPUPU foam/Epoxy resin/Glass32x PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 65 mm--25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

216.43 €

5 Days 600...8000Brass / PBT, TPUPU foam/Epoxy resin/Glass3PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 65 mm--25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

274.29 €

16 Days 350...5000Brass / PBT, TPUPU foam/Epoxy resin/Glass42x NPN normally open/normally closed (NO/NC)Connector, M12x1-Male---25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

237.86 €

16 Days 600...8000Stainless steel (1.4571) / PBT, TPUPU foam/Epoxy resin/Glass3PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 65 mm--25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

181.08 €

16 Days 50...350ABSPU foam/Epoxy resin/Glass25NPN normally open/normally closed (NO/NC)Connector, M8x1-Male, 4-pin---25...70IP67± 0.15 %FS20...30 VDCCE, EAC, WEEE

181.08 €

16 Days 20...250ABSPU foam/Epoxy resin/Glass100PNP normally open/normally closed (NO/NC)Connector, M8x1-Male, 4-pinBlock style--25...70IP67± 0.15 %FS20...30 VDCCE, EAC, WEEE

216.43 €

16 Days 600...8000Brass / PBT, TPUPU foam/Epoxy resin/Glass3NPN normally open/normally closed (NO/NC)Connector, M12x1-Male---25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

296.79 €

16 Days 600...8000Brass / PBT, TPUPU foam/Epoxy resin/Glass32x NPN normally open/normally closed (NO/NC)Connector, M12x1-Male---25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

181.08 €

5 Days 30...350ABSPU foam/Epoxy resin/Glass25PNP normally open/normally closed (NO/NC)Connector, M8x1-Male, 4-pinBlock style--25...70IP67± 0.15 %FS20...30 VDCCE, EAC, WEEE

181.08 €

16 Days 30...350ABSPU foam/Epoxy resin/Glass31NPN normally open/normally closed (NO/NC)Connector, M8x1-Male, 4-pin---25...70IP67± 0.15 %FS20...30 VDCCE, EAC, WEEE

195.00 €

5 Days 120...1000ABSPU foam/Epoxy resin/Glass14PNP normally open/normally closed (NO/NC)Connector, M8x1-Male, 4-pinBlock style--25...70IP67± 0.15 %FS20...30 VDCCE, EAC, WEEE

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support