We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 18:00 25/11/2020 to 0:00 (CET) 26/11/2020. We apologize for the inconvenience.

Ultrasonic sensors with analog output

Ultrasonic sensors with analog output

Click on this image to zoom in.

Click on this image to zoom in.

Position detection or object detection in solid, powdery and fluid media – they count and monitor the presence of objects without contact. Universally applicable, they work independently of color and surface texture. Fog, dust and impurities are not a problem for them. Their high resolution and small blind spots guarantee the highest precision. Ultrasonic sensors distinguish themselves by means of their output signal.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BUS000E
BUS000F
BUS002C
BUS002E
BUS002K
BUS002L
BUS002M
BUS002N
BUS003E
BUS003F
BUS003K
BUS003L
BUS003M
BUS003N
BUS003T
BUS003Y
BUS004F
BUS004J
BUS004K
BUS004M
BUS004R
BUS004T
BUS004U
BUS004W
BUS005C
BUS005E
BUS005K
BUS005L
BUS005M
BUS005N
BUS0024
BUS0025
BUS0026
BUS0027
BUS0028
BUS0037
BUS0038
BUS0041
BUS0042
BUS0043
BUS0044
BUS0050
BUS0051
BUS0052
BUS0053
BUS0056
Part NumberStandard Unit PriceVolume DiscountShipping Days?Range
(mm)
Housing material Material sensing surface Switching frequency
(Hz)
Switching output Connection Style Analog output Ambient temperature
(°C)
IP rating Repeat accuracy Operating voltage Ub Approval/Conformity

478.93 €

16 Days 600...6000PBTEpoxy hollow glass sphere--Connector, M12x1, 5-pin-Analog, voltage 0…10 V-20...70IP650.2 %FS15...30 VDC-

478.93 €

5 Days 600...6000PBTEpoxy hollow glass sphere--Connector, M12x1, 5-pin-Analog, current 4…20 mA-20...70IP650.2 %FS15...30 VDC-

230.36 €

5 Days 30...350Brass / PBTPU foam/Epoxy resin/Glass--Connector, M12x1-Male, 5-pinØ 18 mmAnalog, current 4…20 mA-25...70IP67± 0.15 %FS10...30 VDCcULus LISTED, CE, EAC, WEEE

230.36 €

16 Days 30...350Brass / PBTPU foam/Epoxy resin/Glass--Connector, M12x1-Male, 5-pinØ 18 mmAnalog, current 4…20 mA-25...70IP67± 0.15 %FS10...30 VDCcULus LISTED, CE, EAC, WEEE

422.15 €

16 Days 30...350Stainless steel / PBT, TPUPU foam/Epoxy resin/Glass25PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 30 mmAnalog, voltage/Analog, current 0…10 V/4…20 mA-25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

400.72 €

5 Days 30...350Brass / PBT, TPUPU foam/Epoxy resin/Glass25PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 30 mmAnalog, voltage/Analog, current 0…10 V/4…20 mA-25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

352.50 €

16 Days 30...350Stainless steel / PBT, TPUPU foam/Epoxy resin/Glass--Connector, M12x1-Male, 5-pinØ 30 mmAnalog, voltage/Analog, current 0…10 V/4…20 mA-25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

330.00 €

5 Days 30...350Brass / PBT, TPUPU foam/Epoxy resin/Glass--Connector, M12x1-Male, 5-pinØ 30 mmAnalog, voltage/Analog, current 0…10 V/4…20 mA-25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

352.50 €

16 Days 200...2000Stainless steel / PBT, TPUPU foam/Epoxy resin/Glass--Connector, M12x1-Male, 5-pinØ 30 mmAnalog, voltage/Analog, current 0…10 V/4…20 mA-25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

330.00 €

5 Days 200...2000Brass / PBT, TPUPU foam/Epoxy resin/Glass--Connector, M12x1-Male, 5-pinØ 30 mmAnalog, voltage/Analog, current 0…10 V/4…20 mA-25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

444.65 €

16 Days 350...5000Stainless steel / PBT, TPUPU foam/Epoxy resin/Glass4PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 47.5 mmAnalog, voltage/Analog, current 0…10 V/4…20 mA-25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

422.15 €

5 Days 350...5000Brass / PBT, TPUPU foam/Epoxy resin/Glass4PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 47.5 mmAnalog, voltage/Analog, current 0…10 V/4…20 mA-25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

373.93 €

16 Days 350...5000Stainless steel / PBT, TPUPU foam/Epoxy resin/Glass--Connector, M12x1-Male, 5-pinØ 47.5 mmAnalog, voltage/Analog, current 0…10 V/4…20 mA-25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

423.22 €

5 Days 200...2000Brass / PBT, TPUPU foam/Epoxy resin/Glass82x PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 30 mmAnalog, voltage/Analog, current 0…10 V/4…20 mA-25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

352.50 €

5 Days 350...5000Brass / PBT, TPUPU foam/Epoxy resin/Glass--Connector, M12x1-Male, 5-pinØ 47.5 mmAnalog, voltage/Analog, current 0…10 V/4…20 mA-25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

467.15 €

16 Days 600...8000Stainless steel / PBT, TPUPU foam/Epoxy resin/Glass3PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 65 mmAnalog, voltage/Analog, current 0…10 V/4…20 mA-25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

216.43 €

5 Days 50...350ABSPU foam/Epoxy resin/Glass--Connector, M8x1-Male, 4-pinBlock styleAnalog, current 4…20 mA-25...70IP67± 0.15 %FS20...30 VDCCE, EAC, WEEE

216.43 €

5 Days 20...250ABSPU foam/Epoxy resin/Glass--Connector, M8x1-Male, 4-pinBlock styleAnalog, current 4…20 mA-25...70IP67± 0.15 %FS20...30 VDCCE, EAC, WEEE

222.86 €

16 Days 20...250ABSPU foam/Epoxy resin/Glass--Connector, M8x1-Male, 4-pinBlock styleAnalog, voltage 0…10 V-25...70IP67± 0.15 %FS20...30 VDCCE, EAC, WEEE

230.36 €

5 Days 120...1300Brass / PBTPU foam/Epoxy resin/Glass--Connector, M12x1-Male, 5-pinØ 18 mmAnalog, current 4…20 mA-25...70IP67± 0.15 %FS10...30 VDCcULus LISTED, CE, EAC, WEEE

230.36 €

16 Days 65...600Brass / PBTPU foam/Epoxy resin/Glass--Connector, M12x1-Male, 5-pinØ 18 mmAnalog, voltage 0…10 V-25...70IP67± 0.15 %FS15...30 VDCcULus LISTED, CE, EAC, WEEE

230.36 €

16 Days 65...600Brass / PBTPU foam/Epoxy resin/Glass--Connector, M12x1-Male, 5-pinØ 18 mmAnalog, voltage 0…10 V-25...70IP67± 0.15 %FS15...30 VDCcULus LISTED, CE, EAC, WEEE

230.36 €

16 Days 65...600Brass / PBTPU foam/Epoxy resin/Glass--Connector, M12x1-Male, 5-pinØ 18 mmAnalog, current 4…20 mA-25...70IP67± 0.15 %FS10...30 VDCcULus LISTED, CE, EAC, WEEE

230.36 €

5 Days 65...600Brass / PBTPU foam/Epoxy resin/Glass--Connector, M12x1-Male, 5-pinØ 18 mmAnalog, current 4…20 mA-25...70IP67± 0.15 %FS10...30 VDCcULus LISTED, CE, EAC, WEEE

230.36 €

5 Days 120...1000ABSPU foam/Epoxy resin/Glass--Connector, M8x1-Male, 4-pinBlock styleAnalog, current 4…20 mA-25...70IP67± 0.15 %FS20...30 VDCCE, EAC, WEEE

230.36 €

5 Days 120...1000ABSPU foam/Epoxy resin/Glass--Connector, M8x1-Male, 4-pinBlock styleAnalog, voltage 0…10 V-25...70IP67± 0.15 %FS20...30 VDCCE, EAC, WEEE

330.00 €

5 Days 65...600Brass / PBT, TPUPU foam/Epoxy resin/Glass--Connector, M12x1-Male, 5-pinØ 30 mmAnalog, voltage/Analog, current 0…10 V/4…20 mA-25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

352.50 €

16 Days 65...600Stainless steel / PBT, TPUPU foam/Epoxy resin/Glass--Connector, M12x1-Male, 5-pinØ 30 mmAnalog, voltage/Analog, current 0…10 V/4…20 mA-25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

400.72 €

16 Days 65...600Brass / PBT, TPUPU foam/Epoxy resin/Glass12PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 30 mmAnalog, voltage/Analog, current 0…10 V/4…20 mA-25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

422.15 €

16 Days 65...600Stainless steel / PBT, TPUPU foam/Epoxy resin/Glass12PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 30 mmAnalog, voltage/Analog, current 0…10 V/4…20 mA-25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

230.36 €

5 Days 30...350Brass / PBTPU foam/Epoxy resin/Glass--Connector, M12x1-Male, 5-pinØ 18 mmAnalog, voltage 0…10 V-25...70IP67± 0.15 %FS15...30 VDCcULus LISTED, CE, EAC, WEEE

230.36 €

5 Days 25...250Brass / PBTPU foam/Epoxy resin/Glass--Connector, M12x1-Male, 5-pinØ 18 mmAnalog, current 4…20 mA-25...70IP67± 0.15 %FS10...30 VDCcULus LISTED, CE, EAC, WEEE

230.36 €

5 Days 25...250Nickel-plated brass / PBTPU foam/Epoxy resin/Glass--Connector, M12x1-Male, 5-pinØ 18 mmAnalog, voltage 0…10 V-25...70IP67± 0.15 %FS15...30 VDCcULus LISTED, CE, EAC, WEEE

230.36 €

16 Days 25...250Brass / PBTPU foam/Epoxy resin/Glass--Connector, M12x1-Male, 5-pinØ 18 mmAnalog, current 4…20 mA-25...70IP67± 0.15 %FS10...30 VDCcULus LISTED, CE, EAC, WEEE

230.36 €

16 Days 25...250Brass / PBTPU foam/Epoxy resin/Glass--Connector, M12x1-Male, 5-pinØ 18 mmAnalog, voltage 0…10 V-25...70IP67± 0.15 %FS15...30 VDCcULus LISTED, CE, EAC, WEEE

422.15 €

16 Days 200...2000Stainless steel / PBT, TPUPU foam/Epoxy resin/Glass8PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 30 mmAnalog, voltage/Analog, current 0…10 V/4…20 mA-25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

400.72 €

5 Days 200...2000Brass / PBT, TPUPU foam/Epoxy resin/Glass8PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 30 mmAnalog, voltage/Analog, current 0…10 V/4…20 mA-25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

373.93 €

5 Days 600...8000Brass / PBT, TPUPU foam/Epoxy resin/Glass--Connector, M12x1-Male, 5-pinØ 65 mmAnalog, voltage/Analog, current 0…10 V/4…20 mA-25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

396.43 €

16 Days 600...8000Stainless steel / PBT, TPUPU foam/Epoxy resin/Glass--Connector, M12x1-Male, 5-pinØ 65 mmAnalog, voltage/Analog, current 0…10 V/4…20 mA-25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

444.65 €

5 Days 600...8000Brass / PBT, TPUPU foam/Epoxy resin/Glass3PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 65 mmAnalog, voltage/Analog, current 0…10 V/4…20 mA-25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

444.65 €

5 Days 350...5000Brass / PBT, TPUPU foam/Epoxy resin/Glass42x PNP normally open/normally closed (NO/NC)Connector, M12x1-Male, 5-pinØ 47.5 mmAnalog, voltage/Analog, current 0…10 V/4…20 mA-25...70IP67± 0.15 %FS9...30 VDCcULus LISTED, CE, EAC, WEEE

230.36 €

16 Days 30...350Brass / PBTPU foam/Epoxy resin/Glass--Connector, M12x1-Male, 5-pinØ 18 mmAnalog, voltage 0…10 V-25...70IP67± 0.15 %FS15...30 VDCcULus LISTED, CE, EAC, WEEE

230.36 €

5 Days 120...1300Brass / PBTPU foam/Epoxy resin/Glass--Connector, M12x1-Male, 5-pinØ 18 mmAnalog, voltage 0…10 V-25...70IP67± 0.15 %FS15...30 VDCcULus LISTED, CE, EAC, WEEE

230.36 €

5 Days 120...1300Brass / PBTPU foam/Epoxy resin/Glass--Connector, M12x1-Male, 5-pinØ 18 mmAnalog, voltage 0…10 V-25...70IP67± 0.15 %FS15...30 VDCcULus LISTED, CE, EAC, WEEE

230.36 €

16 Days 120...1300Brass / PBTPU foam/Epoxy resin/Glass--Connector, M12x1-Male, 5-pinØ 18 mmAnalog, current 4…20 mA-25...70IP67± 0.15 %FS10...30 VDCcULus LISTED, CE, EAC, WEEE

216.43 €

5 Days 50...350ABSPU foam/Epoxy resin/Glass--Connector, M8x1-Male, 4-pinBlock styleAnalog, voltage 0…10 V-25...70IP67± 0.15 %FS20...30 VDCCE, EAC, WEEE

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support