• Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Optics: Diaphragms, filters, lenses, deflectors

Optics: Diaphragms, filters, lenses, deflectors

Click on this image to zoom in.

Click on this image to zoom in.

Our screens, lenses, deflection mirrors, camera lenses and filters are suitable for different optical and ultrasound sensors and applications. You can select from different size variants and designs, such as plastic, aluminum and stainless steel.Our compact and robust optics are distinguished by easy installation.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BAM00NN
BAM00NP
BAM00NR
BAM00NT
BAM00NW
BAM00P2
BAM00P3
BAM00P5
BAM00P7
BAM00PW
BAM00R0
BAM00R1
BAM00R6
BAM00R7
BAM00RF
BAM00RP
BAM00RR
BAM00RT
BAM00RU
BAM00TM
BAM00TU
BAM00TW
BAM00TY
BAM00TZ
BAM00U0
BAM00U1
BAM00U2
BAM00U3
BAM00U4
BAM01U2
BAM02FA
BAM02FC
BAM02FE
BAM02FF
BAM02FH
BAM02FJ
BAM02FK
BAM02FL
BAM02FM
BAM02FN
BAM02FP
BAM02FR
BAM02FT
BAM02FU
BAM02FW
BAM02FY
BAM02FZ
BAM02H0
BAM02H1
BAM02MN
BAM02MP
BAM02MR
BAM02MT
BAM02PM
BAM020P
BAM029R
BAM0120
BAM0121
BAM0122
Part NumberStandard Unit PriceVolume DiscountShipping Days?Principle of operation Version Filter Use Material Material sensing surface Sensing surface Mounting Focal length
(mm)
Minimum object distance (MOD)
(mm)
Dimension
(mm)

64.98 €

5 Days LensAdd-on lens-for photoelectric fiber optics BFOStainless steelGlassconvex, 1 apertureThreads M2.6x0.45--Ø 4 x 11.2

5.35 €

16 Days Beam deflector BFO90° lens, 1 mirror in housing-for photoelectric fiber optics BFOStainless steelGlassPrism, cylindricalThreads M2.6x0.45--Ø 4 x 4

44.93 €

5 Days LensAdd-on lens-for fibre optics BFO M4Aluminum AnodizedGlassconvex, 1 apertureM4 thread--Ø 6.5 x 12

46.15 €

5 Days LensAdd-on lens-for photoelectric color sensors BFS 33M-GSS-..., for BFB-...Aluminum AnodizedGlassconvex, 1 apertureM4 thread--Ø 6.5 x 15

32.79 €

16 Days LensAdd-on lens-for photoelectric fiber optics BFOStainless steelGlassconvex, 1 apertureM4 thread--Ø 7 x 10.5

85.00 €

16 Days LensIntermediate ring with lens-for photoelectric contrast sensors BKT, for photoelectric contrast sensors BKT 67MAluminum AnodizedGlassconvex, 1 apertureThread M20x0.7--Ø 25 x 15.5

35.22 €

16 Days LensAdd-on lens f= 50 mm-for photoelectric contrast sensors BKT, for photoelectric contrast sensors BKT 67MAluminum AnodizedGlassconvex, 1 apertureThread M20x0.7--Ø 32 x 25

42.50 €

16 Days Photoelectric sensorAdd-on lens f= 50 mm-for photoelectric luminescence sensors BLT 31MPlasticGlassconvex, 1 apertureThread M18x1--Ø 22.2 x 10.4

110.50 €

16 Days Optical filter BODOptical filter-for photoelectric distance sensors BOD 63MAluminum AnodizedGlassBandpass for red lightThreads M30.5x0.5--Ø 32 x 7

9.72 €

16 Days Aperture BOSSlit aperture set-for photoelectric sensors BOS 12MPET-Width 1.0/1.5/2.0 mmSelf-adhesive--Ø 9.4 x 0.2

15.19 €

16 Days Beam deflector BFO90° lens, 1 open mirror-for photoelectric sensors BOS 12MAluminum AnodizedPET, coated AlMirror surfaceNut M12x1--16 x 35 x 24

29.15 €

16 Days Beam deflector BFO90° lens, 1 open mirror-for photoelectric sensors BOS 12M, for photoelectric sensors BOS 12MAluminum AnodizedGlass, coated AlMirror surfaceNut M12x1--16 x 35 x 24

15.55 €

5 Days Aperture BOSRound aperture-for photoelectric sensors BOS 18MPOM-Ø 2 mmThread M18x1--Ø 22 x 16

27.93 €

5 Days Aperture BOSDouble slit aperture-for photoelectric sensors BOS 18MAluminum AnodizedGlassWidth 2.0 mmThread M18x1--Ø 22 x 85

31.58 €

16 Days LensAdd-on lens-for photoelectric sensors BOS 18MPAGlassconvex, 2 diaphragmsThread M18x1--Ø 22 x 17

44.93 €

16 Days Beam deflector BFO90° lens, 2 mirrors in housing-for photoelectric sensors BOS 18MABSPMMADouble lens, flat on outsideThread M18x1--Ø 23.5 x 23.5

31.58 €

5 Days Beam deflector BFO90° lens, 1 mirror in housing-for photoelectric sensors BOS 18K, for photoelectric sensors BOS 18MABSGlass, coated AlMirror surfaceThread M18x1--Ø 23.5 x 23.5

43.72 €

5 Days Beam deflector BFO90° lens, 2 mirrors in housing-for photoelectric sensors BOS 18MABSPMMAFront paneThread M18x1--Ø 23.5 x 23.5

15.55 €

16 Days Beam deflector BFO90° lens, 1 open mirror-for photoelectric sensors BOS 18M, for photoelectric sensors BOS 18KAluminum AnodizedPET, coated AlMirror surfaceNut M18x1--22 x 42 x 30

55.26 €

16 Days Optical filter BOSSpectral filter-for photoelectric sensors BOS 30MBrass nickel platedPMMABandpass for red light and IRThread M30x1.5--Ø 35 x 15

3.53 €

16 Days Aperture BOSVertical slit aperture-for photoelectric sensors BOS 5KStainless steel-Width 0.5 mmSnap-on--8.2 x 32.1 x 6.1

3.53 €

16 Days Aperture BOSVertical slit aperture-for photoelectric sensors BOS 5KStainless steel-Width 1.0 mmSnap-on--8.2 x 32.1 x 6.1

3.53 €

5 Days Aperture BOSVertical slit aperture-for photoelectric sensors BOS 5KStainless steel-Width 2.0 mmSnap-on--8.2 x 32.1 x 6.1

3.53 €

16 Days Aperture BOSHorizontal slit aperture-for photoelectric sensors BOS 5KStainless steel-Width 0.5 mmSnap-on--8.2 x 32.1 x 6.1

3.53 €

16 Days Aperture BOSHorizontal slit aperture-for photoelectric sensors BOS 5KStainless steel-Width 1.0 mmSnap-on--8.2 x 32.1 x 6.1

3.53 €

16 Days Aperture BOSHorizontal slit aperture-for photoelectric sensors BOS 5KStainless steel-Width 2.0 mmSnap-on--8.2 x 32.1 x 6.1

3.53 €

5 Days Aperture BOSRound aperture-for photoelectric sensors BOS 5KStainless steel-Ø 0.5 mmSnap-on--8.2 x 32.1 x 6.1

3.53 €

16 Days Aperture BOSRound aperture-for photoelectric sensors BOS 5KStainless steel-Ø 1 mmSnap-on--8.2 x 32.1 x 6.1

3.53 €

16 Days Aperture BOSRound aperture-for photoelectric sensors BOS 5KStainless steel-Ø 2 mmSnap-on--8.2 x 32.1 x 6.1

252.58 €

5 Days Adjustable optics moduleOptics-for fibre optics BFO M6Aluminum AnodizedGlass, anti-glareconvex, 1 apertureThread M18x1--Ø 19 x 38

238.00 €

5 Days Camera lensC-Mount-for BVS SC-..Aluminum, black anodizedGlass, polished--8100Ø 42 x 36.7

238.00 €

5 Days Camera lensC-Mount-for BVS SC-..Aluminum, black anodizedGlass, polished--12100Ø 29.5 x 45.7

238.00 €

5 Days Camera lensC-Mount-for BVS SC-..Aluminum, black anodizedGlass, polished--16100Ø 29.5 x 32.2

256.22 €

5 Days Camera lensC-Mount-for BVS SC-..Aluminum, black anodizedGlass, polished--25100Ø 32 x 38

230.72 €

5 Days Camera lensC-Mount-for BVS SC-..Aluminum, black anodizedGlass, polished--35900Ø 29.5 x 35.4

267.15 €

5 Days Camera lensC-Mount-for BVS SC-..Aluminum, black anodizedGlass, polished--50300Ø 32 x 46.5

40.08 €

5 Days Optical filter BVSSpectral filterpolarizedfor C-mount camera lensesAluminum, black anodizedGlass, polished-Diameter 27.0 mm--Ø 29 x 9.5

30.98 €

5 Days Optical filter BVSSpectral filterUltravioletfor C-mount camera lensesAluminum, black anodizedGlass, polished-Diameter 27.0 mm--Ø 29 x 6.5

30.98 €

5 Days Optical filter BVSSpectral filterRedfor C-mount camera lensesAluminum, black anodizedGlass, polished-Diameter 27.0 mm--Ø 29 x 6.5

30.98 €

5 Days Optical filter BVSSpectral filterYellowfor C-mount camera lensesAluminum, black anodizedGlass, polished-Diameter 27.0 mm--Ø 29 x 6.5

30.98 €

5 Days Optical filter BVSSpectral filterGreenfor C-mount camera lensesAluminum, black anodizedGlass, polished-Diameter 27.0 mm--Ø 29 x 6.5

30.98 €

5 Days Optical filter BVSSpectral filterBluefor C-mount camera lensesAluminum, black anodizedGlass, polished-Diameter 27.0 mm--Ø 29 x 6.5

40.08 €

5 Days Optical filter BVSSpectral filterpolarizedfor C-mount camera lensesAluminum, black anodizedGlass, polished-Diameter 30.0 mm--Ø 32 x 10

30.98 €

5 Days Optical filter BVSSpectral filterUltravioletfor C-mount camera lensesAluminum, black anodizedGlass, polished-Diameter 30.0 mm--Ø 32 x 7

30.98 €

5 Days Optical filter BVSSpectral filterRedfor C-mount camera lensesAluminum, black anodizedGlass, polished-Diameter 30.0 mm--Ø 32 x 7

30.98 €

5 Days Optical filter BVSSpectral filterGreenfor C-mount camera lensesAluminum, black anodizedGlass, polished-Diameter 30.0 mm--Ø 32 x 7

30.98 €

5 Days Optical filter BVSSpectral filterBluefor C-mount camera lensesAluminum, black anodizedGlass, polished-Diameter 30.0 mm--Ø 32 x 7

40.08 €

5 Days Optical filter BVSSpectral filterpolarizedfor C-mount camera lensesAluminum, black anodizedGlass, polished-Diameter 40.0 mm--Ø 42 x 10

30.98 €

5 Days Optical filter BVSSpectral filterUltravioletfor C-mount camera lensesAluminum, black anodizedGlass, polished-Diameter 40.0 mm--Ø 42 x 7

171.22 €

16 Days Optical filter BVSSpectral filterInfraredfor C-mount camera lensesAluminum, black anodizedGlass, polished-Diameter 27.0 mm--Ø 29 x 6.5

171.22 €

16 Days Optical filter BVSSpectral filterInfraredfor C-mount camera lensesAluminum, black anodizedGlass, polished-Diameter 30.0 mm--Ø 32 x 7

219.79 €

16 Days Optical filter BVSSpectral filterInfraredfor C-mount camera lensesAluminum, black anodizedGlass, polished-Diameter 40.0 mm--Ø 42 x 7

64.98 €

16 Days Spacer ring, pieceC-Mount-for C-mount camera lensesAluminum, black anodized-----Ø 31 x 40

22.10 €

5 Days Aperture BOSRound aperture-for photoelectric sensors BOS 6KAluminum Anodized-Ø 1 mm (2x)Oval holes 3.5 mm x 4.0 mm--35 x 28 x 14.1

287.79 €

5 Days LensAdd-on lens-for photoelectric color sensors BFS 33M-GSS-...Aluminum AnodizedGlassconvex, 1 apertureThread M12x1--Ø 28.2 x 38.9

227.08 €

16 Days Camera lensC-Mount-for BVS SC-..Aluminum, black anodizedGlass, polished--6100Ø 32 x 37.5

57.69 €

5 Days LensAdd-on lens f= 18 mm-for photoelectric luminescence sensors BLT, for photoelectric contrast sensors BKT, for photoelectric contrast sensors BKT 67MAluminum AnodizedGlassconvex, 1 apertureThread M20x0.7--Ø 25 x 11

34.62 €

16 Days LensAdd-on lens f= 9 mm-for photoelectric contrast sensors BKT, for photoelectric contrast sensors BKT 67MAluminum AnodizedGlassconvex, 1 apertureThread M20x0.7--Ø 25 x 8.5

58.29 €

16 Days LensAdd-on lens f= 28 mm-for photoelectric contrast sensors BKT, for photoelectric contrast sensors BKT 67MAluminum AnodizedGlassconvex, 1 apertureThread M20x0.7--Ø 33 x 48.5

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support