• Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Line lasers

Line lasers

Click on this image to zoom in.

Click on this image to zoom in.

Our powerful line lasers are used in industrial image processing as well as for the detection, alignment, positioning and measurement of workpieces. The line lasers can be triggered, focused and modulated. You can choose between red, blue and green light types as well as various projection types with a line (homogeneous or Gauss), grid, matrix, point or cross.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BAE00KE
BAE00KZ
BAE00N2
BAE00WF
Part NumberStandard Unit PriceVolume DiscountShipping Days?Light type Material Wave length
(nm)
Laser class per IEC 60825-1 Digital inputs Projection type Opening angle min. Ambient temperature
(°C)
Dimension
(mm)

984.86 €

5 Days Laser red lightBrass nickel plated / Glass6402MTriggerLine, homogeneous45°-10...50Ø 20 x 128

765.00 €

5 Days Laser red lightBrass nickel plated / Glass6351M-Line, Gauss10°-10...50Ø 20 x 108

1,635.43 €

16 Days Laser, blue lightBrass Gold plated / Glass4502MTriggerLine, homogeneous20°-10...50Ø 20 x 138

510.43 €

16 Days Laser red lightBrass Chrome-plated / Glass6352-Point, elliptical--10...50Ø 15 x 85

Loading...

  1. 1

Basic information

Connection Connector, M12x1-Male, 4-pin Version Laser Module Operating voltage Ub 5...30 VDC
IP rating IP67 Approval/Conformity CE, WEEE

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support