Our universal mounting system consists of the components base holders, assembly rods, cross-connectors and joints. Balluff offers a wide selection of sensor holders and mounting bracket reflector. You can choose between different materials like POM, anodized Al, chrome-plated GD-Zn and stainless steel. The assembly system is flexible, robust and easy to install.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
BAM01F2 |
BAM0277 |
BAM0278 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Use | Mounting | Dimension (mm) |
---|---|---|---|---|---|---|
22.86 € | 5 Days | for line light BVS, for background lights BVS, for angle sensors BWL D | Screws, clamps | 185 x 21 x 34 | ||
21.86 € | 16 Days | for line light BVS | Screws | 75 x 3 x 44 | ||
22.00 € | 16 Days | for line light BAE | Screws | 176 x 3 x 15 |
Loading...
Principle of operation | Mounting system | Material | Stainless steel |
---|
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.