Our high-quality brackets and holding systems are designed and tested for Balluff vision sensors, SmartCameras and lights. This means you can locate and position them in your machine vision applications just the way you need to. The sensor brackets can be combined with the BMS assembly system. They are distinguished by precision and long service life.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
BAM00WN |
BAM01AC |
BAM01AE |
BAM01TK |
BAM01YP |
BAM01YT |
BAM02J9 |
BAM02JA |
BAM02JC |
BAM02ML |
BAM02P7 |
BAM027R |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Version | Application | Use | Material | Mounting | Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|
21.29 € | 5 Days | Mounting brackets | for wall mount, for mounting system BMS | for BVS …-E | Stainless steel | Screws, Clamps | 74 x 47 x 51 | ||
21.72 € | 5 Days | Holder | - | for BVS …-E | Aluminum anodized, natural | Screws, Clamps | 106 x 50 x 75 | ||
17.86 € | 16 Days | Mounting brackets | for mounting system BMS | for line light BAE | Aluminum anodized, natural | Screws, clamps | 61 x 40 x 43 | ||
32.86 € | 16 Days | Holder | - | for protective housing BVS | Stainless steel (1.4301) | Screws, clamps | 172 x 34 x 65 | ||
31.43 € | 5 Days | Quick-change plate | Adapter | for BVS …-E, for SmartCamera BVS SC, for connection plate VESA 75/100, for 3D holder system, for holder, quick-change plate | Aluminum anodized, natural | Screws, clamps | 55 x 7.5 x 60 | ||
132.15 € | 5 Days | 3D holder system | for mounting profiles, with orientation in rotational position and angle orientation, for quick-change plate | for BVS …-E, for SmartCamera BVS SC | Aluminum anodized, natural | Screws, clamps | 60 x 84 x 60 | ||
33.58 € | 5 Days | Holder for table/wall mount | for table or wall mount | for BVS HS-P | ABS | Screws, Adhesive | 84 × 126 | ||
49.29 € | 5 Days | Stand holder with continuous read function | Tripod holder with continous read function | for BVS HS-P | ABS Powder coated / Steel | Screws, Adhesive | 98 x 318 x 150 | ||
82.86 € | 5 Days | Height adjustable positioning | Height adjustable positioning | for BVS HS-P | ABS / Steel | hanging | 168 × 102 | ||
55.72 € | 5 Days | Holder | for wall mount, for mounting profiles | for machine light Ø20 mm | Aluminum anodized, natural | Screws, clamps | 15 x 29 x 35 | ||
71.43 € | 5 Days | Mounting brackets | for ring light BAE | for BVS SC-.. | Aluminum anodized, natural | Screws | 110 x 3 x 64 | ||
74.29 € | 16 Days | Connection pieces | for wall mount, for mounting profiles | for line light BAE | Stainless steel | Screws | 23.5 x 19.5 x 23.5 |
Loading...
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.