We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (CET) 25/10/2020. We apologize for the inconvenience.

Magnetostrictive linear position sensors for fill level measurement

Magnetostrictive linear position sensors for fill level measurement

The fill level sensor BTL-SF from Balluff continuously performs precise measurements in applications in which exceptional hygiene is required. The measurement system is made of corrosion-free stainless steel. With a high surface quality and rounded edges, it fulfilled the maximum international hygiene standards and in this way it enables you to easily implement, for example, the strict requirements of the food industry.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BTL0A0N
BTL0J6F
BTL14KT
BTL15P6
Part NumberStandard Unit PriceVolume DiscountShipping Days?Style Mounting Measuring range
(mm)
Housing material Interface Connection Connection 1 Connection 2 Magnets, number max. Repeat accuracy Analog output Non-linearity max. Resolution Approval/Conformity

1,534.86 €

16 Days Rod series1 1/2" Tri Clamp500Stainless steel (1.4404)-Cable, 5.00 m, PTFE--1-Analog, current 4…20 mA±100 µm-CE, 3-A conformal according standard 74-, Ecolab, EAC, WEEE

1,476.58 €

16 Days Rod series1 1/2" Tri Clamp300Stainless steel (1.4404)-Cable, 5.00 m, PTFE--1-Analog, voltage 0…10 V / Analog, voltage 10…0 V±100 µm-CE, 3-A conformal according standard 74-, Ecolab, EAC, WEEE

1,581.49 €

16 Days Rod series1 1/2" Tri Clamp660Stainless steel (1.4404)-Cable, 5.00 m, PTFE--1-Analog, voltage 0…10 V / Analog, voltage 10…0 V±0.02 %FS-CE, 3-A conformal according standard 74-, Ecolab, EAC, WEEE

1,581.49 €

16 Days Rod series1 1/2" Tri Clamp660Stainless steel (1.4404)-Cable, 5.00 m, PTFE--1-Analog, current 4…20 mA±0.02 %FS-CE, 3-A conformal according standard 74-, Ecolab, EAC, WEEE

Loading...

  1. 1

Basic information

Ambient temperature(°C) -40...85 Operating voltage Ub 20...28 VDC IP rating IP67

Additional Products in this Category

Tech Support