We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (CET) 25/10/2020. We apologize for the inconvenience.

Magnetostrictive linear position sensors in profile design

Magnetostrictive linear position sensors in profile design

Click on this image to zoom in.

Click on this image to zoom in.

Linear position sensors with a profile design are contact-free and absolute measurement systems for the precise detection of one or more positions. They deliver convincing performance in harsh environments, for example in presses, injection molding machines or gantry robots, because they are made of a hermetically sealed IP67 aluminum housing. The magnets of the position encoder act on the measurement element through the wall of the profile.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BTL001W
BTL002P
BTL002Y
BTL003P
BTL004L
BTL005A
BTL006Z
BTL008P
BTL0041
BTL0048
BTL0057
BTL0060
BTL0065
BTL0075
BTL0088
BTL0092
BTL00EC
BTL00EF
BTL00EM
BTL00EY
BTL00HK
BTL00NZ
BTL00TL
BTL00ZH
BTL00ZZ
BTL01N4
BTL01N8
BTL01RU
BTL02C4
BTL02FP
BTL02FZ
BTL02HK
BTL03A3
BTL03AM
BTL03AN
BTL03AT
BTL03AW
BTL03AZ
BTL03C2
BTL03C3
BTL03C4
BTL03C5
BTL03C6
BTL03C7
BTL03C8
BTL03CE
BTL03CF
BTL03CP
BTL03CU
BTL03CW
BTL03CY
BTL03E4
BTL03E6
BTL03E8
BTL03EA
BTL03EE
BTL03EJ
BTL03EK
BTL03EL
BTL03EP
Part NumberStandard Unit PriceVolume DiscountShipping Days?Style Mounting Measuring range
(mm)
Measuring length
(mm)
Interface Connection Connection 1 Connection 2 Connection 3 Magnets, number max. Ambient temperature
(°C)
Repeat accuracy Mechanical configuration Operating voltage Ub Analog output Non-linearity max. Resolution Sampling frequency max.
(Hz)
IP rating Approval/Conformity

265.33 €

5 Days Profile seriesMounting clamps50--Connector, M12x1, 8-pin---10...70≤ ± 10 µm-20...28 VDCAnalog, voltage 0…10 V / Analog, voltage 10…0 V±200 µm≤ 20 µm1000IP67CE, cULus, EAC, WEEE

315.42 €

5 Days Profile seriesMounting clamps325--Connector, M12x1, 8-pin---10...70≤ ± 10 µm-20...28 VDCAnalog, voltage 0…10 V / Analog, voltage 10…0 V±200 µm≤ 20 µm1000IP67CE, cULus, EAC, WEEE

324.52 €

5 Days Profile seriesMounting clamps375--Connector, M12x1, 8-pin---10...70≤ ± 10 µm-20...28 VDCAnalog, voltage 0…10 V / Analog, voltage 10…0 V±200 µm≤ 20 µm1000IP67CE, cULus, EAC, WEEE

385.72 €

5 Days Profile seriesMounting clamps711--Connector, M12x1, 8-pin---10...70≤ ± 0.2 mV-20...28 VDCAnalog, voltage 0…10 V / Analog, voltage 10…0 V±0.04 %FS≤ 0.4 mV1000IP67CE, cULus, EAC, WEEE

506.12 €

5 Days Profile seriesMounting clamps1372--Connector, M12x1, 8-pin---10...70≤ ± 0.2 mV-20...28 VDCAnalog, voltage 0…10 V / Analog, voltage 10…0 V±0.04 %FS≤ 0.4 mV500IP67CE, cULus, EAC, WEEE

505.15 €

5 Days ---50...4012Analog, voltage-----0...70-Round profile, Ø30 mm-------

472.36 €

5 Days Profile seriesMounting clamps900--Connector, M12x1, 8-pin---10...70≤ ± 0.2 mV-20...28 VDCAnalog, voltage 0…10 V / Analog, voltage 10…0 V±0.04 %FS≤ 0.4 mV1000IP67CE, cULus, EAC, WEEE

349.42 €

5 Days Profile seriesMounting clamps225--Connector, M12x1, 8-pin---10...70≤ ± 10 µm-20...28 VDCAnalog, voltage -10…10 V / Analog, voltage 10…-10 V±200 µm≤ 20 µm4000IP67CE, cULus, EAC, WEEE

411.05 €

5 Days Profile seriesMounting clamps850--Connector, M12x1, 8-pin---10...70≤ ± 0.2 mV-20...28 VDCAnalog, voltage 0…10 V / Analog, voltage 10…0 V±0.04 %FS≤ 0.4 mV1000IP67CE, cULus, EAC, WEEE

438.36 €

5 Days Profile seriesMounting clamps1000--Connector, M12x1, 8-pin---10...70≤ ± 0.2 mV-20...28 VDCAnalog, voltage 0…10 V / Analog, voltage 10…0 V±0.04 %FS≤ 0.4 mV1000IP67CE, cULus, EAC, WEEE

486.93 €

5 Days ---50...4012Analog, voltage-----0...70-Round profile, Ø30 mm-------

335.76 €

5 Days Profile seriesMounting clamps150--Connector, M12x1, 8-pin---10...70≤ ± 10 µm-20...28 VDCAnalog, voltage 0…10 V / Analog, voltage 10…0 V±200 µm≤ 20 µm1000IP67CE, cULus, EAC, WEEE

353.98 €

5 Days Profile seriesMounting clamps250--Connector, M12x1, 8-pin---10...70≤ ± 10 µm-20...28 VDCAnalog, voltage 0…10 V / Analog, voltage 10…0 V±200 µm≤ 20 µm1000IP67CE, cULus, EAC, WEEE

545.22 €

5 Days Profile seriesMounting clamps1300--Connector, M12x1, 8-pin---10...70≤ ± 0.2 mV-20...28 VDCAnalog, voltage 0…10 V / Analog, voltage 10…0 V±0.04 %FS≤ 0.4 mV500IP67CE, cULus, EAC, WEEE

445.05 €

5 Days Profile seriesMounting clamps750--Connector, M12x1, 8-pin---10...70≤ ± 0.2 mV-20...28 VDCAnalog, voltage -10…10 V / Analog, voltage 10…-10 V±0.04 %FS≤ 0.8 mV1000IP67CE, cULus, EAC, WEEE

274.43 €

16 Days Profile seriesMounting clamps100-Start/Stop; Start/Stop negativeConnector, M12x1, 8-pin---20...70≤ 10 µm-20...28 VDC-±200 µm≤ 10 µm2000IP67CE, cULus, EAC, WEEE

342.73 €

5 Days Profile seriesMounting clamps475-Start/Stop; Start/Stop negativeConnector, M12x1, 8-pin---40...70≤ 10 µm-20...28 VDC-±200 µm≤ 10 µm2000IP67CE, cULus, EAC, WEEE

356.40 €

5 Days Profile seriesMounting clamps550-Start/Stop; Start/Stop negativeConnector, M12x1, 8-pin---40...70≤ 10 µm-20...28 VDC-±0.04 %FS≤ 10 µm2000IP67CE, cULus, EAC, WEEE

415.59 €

5 Days Profile seriesMounting clamps875-Start/Stop; Start/Stop negativeConnector, M12x1, 8-pin---40...70≤ 10 µm-20...28 VDC-±0.04 %FS≤ 10 µm1000IP67CE, cULus, EAC, WEEE

511.22 €

5 Days Profile seriesMounting clamps1400-Start/Stop; Start/Stop negativeConnector, M12x1, 8-pin---40...70≤ 10 µm-20...28 VDC-±0.04 %FS≤ 10 µm500IP67CE, cULus, EAC, WEEE

1,219.15 €

5 Days Profile seriesMounting clamps1700-Profibus DPConnector, M8x1, 5-pinM8x1, 5-poleM12x1, 3-poleM12x14-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

1,073.43 €

5 Days Profile seriesMounting clamps900-Profibus DPConnector, M8x1, 5-pinM8x1, 5-poleM12x1, 3-poleM12x14-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

918.62 €

5 Days Profile seriesMounting clamps--Profibus DPConnector, M8x1, 5-pinM8x1, 5-poleM12x1, 3-poleM12x11-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

1,410.40 €

16 Days Profile seriesMounting clamps2750-Profibus DPConnector, M8x1, 5-pinM8x1, 5-poleM12x1, 3-poleM12x14-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

1,046.12 €

5 Days Profile seriesMounting clamps750-Profibus DPConnector, M8x1, 5-pinM8x1, 5-poleM12x1, 3-poleM12x14-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

1,009.69 €

5 Days Profile seriesMounting clamps550-Profibus DPConnector, M8x1, 5-pinM8x1, 5-poleM12x1, 3-poleM12x14-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

941.38 €

16 Days Profile seriesMounting clamps175-Profibus DPConnector, M8x1, 5-pinM8x1, 5-poleM12x1, 3-poleM12x13-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

982.36 €

5 Days Profile seriesMounting clamps400-Profibus DPConnector, M8x1, 5-pinM8x1, 5-poleM12x1, 3-poleM12x14-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

933.19 €

5 Days Profile seriesMounting clamps130-Profibus DPConnector, M8x1, 5-pinM8x1, 5-poleM12x1, 3-poleM12x12-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

1,638.08 €

16 Days Profile seriesMounting clamps4000-Profibus DPConnector, M8x1, 5-pinM8x1, 5-poleM12x1, 3-poleM12x14-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

811.76 €

5 Days Profile seriesMounting clamps750-CANopen DS301Connector, M12x1, 5-pin---4-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

782.62 €

5 Days Profile seriesMounting clamps450-CANopen DS301Connector, M12x1, 5-pinM12x1, 5-poleM12x1-4-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

973.26 €

5 Days Profile seriesMounting clamps350-Profibus DPConnector, M8x1, 5-pinM8x1, 5-poleM12x1, 3-poleM12x14-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

822.69 €

16 Days Profile seriesMounting clamps50-DeviceNet CIP2.1Connector, M12x1M12x1M12x1M8x11-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

857.90 €

16 Days Profile seriesMounting clamps150-DeviceNet CIP2.1Connector, M8x1, 5-pinM8x1, 5-poleM12x1, 3-poleM12x12-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

876.12 €

16 Days Profile seriesMounting clamps250-DeviceNet CIP2.1Connector, M8x1, 5-pinM8x1, 5-poleM12x1, 3-poleM12x14-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

903.43 €

16 Days Profile seriesMounting clamps400-DeviceNet CIP2.1Connector, M8x1, 5-pinM8x1, 5-poleM12x1, 3-poleM12x14-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

939.86 €

16 Days Profile seriesMounting clamps600-DeviceNet CIP2.1Connector, M8x1, 5-pinM8x1, 5-poleM12x1, 3-poleM12x14-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

985.40 €

5 Days Profile seriesMounting clamps850-DeviceNet CIP2.1Connector, M12x1M12x1M12x1M8x14-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

995.72 €

5 Days Profile seriesMounting clamps1000-DeviceNet CIP2.1Connector, M12x1M12x1M12x1M8x14-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

1,049.15 €

5 Days Profile seriesMounting clamps1200-DeviceNet CIP2.1Connector, M12x1M12x1M12x1M8x14-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

1,058.26 €

5 Days Profile seriesMounting clamps1250-DeviceNet CIP2.1Connector, M12x1M12x1M12x1M8x14-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

1,103.79 €

5 Days Profile seriesMounting clamps1500-DeviceNet CIP2.1Connector, M12x1M12x1M12x1M8x14-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

1,122.00 €

5 Days Profile seriesMounting clamps1600-DeviceNet CIP2.1Connector, M8x1, 5-pinM8x1, 5-poleM12x1, 3-poleM12x14-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

1,176.65 €

16 Days Profile seriesMounting clamps1900-DeviceNet CIP2.1Connector, M8x1, 5-pinM8x1, 5-poleM12x1, 3-poleM12x14-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

729.79 €

16 Days Profile seriesMounting clamps300-CANopen DS301Connector, M12x1, 5-pin---4-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

784.43 €

16 Days Profile seriesMounting clamps600-CANopen DS301Connector, M12x1, 5-pin---4-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

992.08 €

16 Days Profile seriesMounting clamps1600-CANopen DS301Connector, M12x1, 5-pinM12x1, 5-poleM12x1-4-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

727.98 €

5 Days Profile seriesMounting clamps150-CANopen DS301Connector, M12x1, 5-pinM12x1, 5-poleM12x1-4-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

716.13 €

5 Days Profile seriesMounting clamps225-CANopen DS301Connector, M12x1, 5-pin---4-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

729.79 €

5 Days Profile seriesMounting clamps300-CANopen DS301Connector, M12x1, 5-pin---4-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

764.40 €

5 Days Profile seriesMounting clamps350-CANopen DS301Connector, M12x1, 5-pinM12x1, 5-poleM12x1-4-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

748.00 €

16 Days Profile seriesMounting clamps400-CANopen DS301Connector, M12x1, 5-pin---4-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

791.72 €

5 Days Profile seriesMounting clamps500-CANopen DS301Connector, M12x1, 5-pinM12x1, 5-poleM12x1-4-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

809.93 €

5 Days Profile seriesMounting clamps600-CANopen DS301Connector, M12x1, 5-pinM12x1, 5-poleM12x1-4-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

819.05 €

5 Days Profile seriesMounting clamps650-CANopen DS301Connector, M12x1, 5-pinM12x1, 5-poleM12x1-4-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

837.26 €

5 Days Profile seriesMounting clamps750-CANopen DS301Connector, M12x1, 5-pinM12x1, 5-poleM12x1-4-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

864.58 €

5 Days Profile seriesMounting clamps900-CANopen DS301Connector, M12x1, 5-pinM12x1, 5-poleM12x1-4-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

882.79 €

5 Days Profile seriesMounting clamps1000-CANopen DS301Connector, M12x1, 5-pinM12x1, 5-poleM12x1-4-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

919.22 €

5 Days Profile seriesMounting clamps1200-CANopen DS301Connector, M12x1, 5-pinM12x1, 5-poleM12x1-4-40...85± 1 LSB-20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

Loading...

Basic information

Housing material Aluminum

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support