We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (CET) 25/10/2020. We apologize for the inconvenience.

Magnetostrictive linear position sensors in rod design

Magnetostrictive linear position sensors in rod design

Click on this image to zoom in.

Click on this image to zoom in.

The most important application for linear position sensors with a rod design is in hydraulic drive units. They are exceptionally well-suited for use in hydraulic cylinders for position feedback, for molding and rolling mills, or for elevator and hoisting technology. The sensors are installed in the pressure area of the hydraulic cylinder and have the same pressure resistance as the cylinder itself.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BTL00WL
BTL01E2
BTL01E4
BTL01E6
BTL0W9F
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mounting Measuring range
(mm)
Interface Connection Connection 1 Connection 2 Connection 3 Magnets, number max. Ambient temperature
(°C)
Repeat accuracy Operating voltage Ub Analog output Non-linearity max. Resolution Sampling frequency max.
(Hz)
IP rating Approval/Conformity

1,006.65 €

16 Days Threaded flange M18x1.5750CANopen DS301Connector, M12x1, 5-pinM12x1, 5-poleM12x1, 5-pole-4-40...85± 1 LSB20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

1,021.22 €

5 Days Threaded flange M18x1.5250CANopen DS301Connector, M12x1, 5-pin---4-40...85± 1 LSB20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

1,035.79 €

16 Days Threaded flange M18x1.5300CANopen DS301Connector, M12x1, 5-pin---4-40...85± 1 LSB20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

1,050.36 €

5 Days Threaded flange M18x1.5350CANopen DS301Connector, M12x1, 5-pin---1-40...85± 1 LSB20...28 VDC-±30 µm≤ 5 µm-IP67CE, cULus, EAC, WEEE

906.69 €

16 Days Threaded flange 3/4-16UNF457-Cable, 5.00 m, PUR---1-40...85± 10 µm10...30 VDCAnalog, voltage 0…10 V / Analog, voltage 10…0 V±50 µm-2000IP68CE, cULus, GL, EAC, WEEE

Loading...

  1. 1

Basic information

Style Rod series Housing material Aluminum

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support