We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (CET) 25/10/2020. We apologize for the inconvenience.

Robust magnetostrictive linear position sensors

Robust magnetostrictive linear position sensors

Click on this image to zoom in.

Click on this image to zoom in.

You can count on Balluff's robust linear position sensors under extreme environmental conditions. The systems are made completely of stainless steel and are designed in protection classes up to IP69K or for high pressure cylinder applications up to 1000 bar. The contact-free operating principle ensures freedom from wear and an almost unlimited operational life for a maximum degree of reliability and precision.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BTL02JL
BTL02JW
BTL02JY
Part NumberStandard Unit PriceVolume DiscountShipping Days?Style Mounting Measuring range
(mm)
Housing material Interface Connection Magnets, number max. Repeat accuracy Operating voltage Ub Non-linearity max. Resolution IP rating Approval/Conformity

2,185.72 €

16 Days Compact rod seriesThreaded flange M18x1.55050Stainless steel (1.4305)Start/Stop; Start/Stop negativeCable, 30.00 m, PUR-2 µm20...28 VDC±0.02 %FS≤ 2 µmIP68CE, cULus, EAC, WEEE

1,078.29 €

5 Days Compact rod seriesThreaded flange M18x1.5250Stainless steel (1.4305)SSICable, 5.00 m, PUR-± 1 LSB20...28 VDC±30 µm≤ 5 µmIP68CE, cULus, EAC, WEEE

1,125.65 €

16 Days Compact rod seriesThreaded flange M18x1.5500Stainless steel (1.4305)SSIConnector, M16x0.75, 8-pin1± 1 LSB20...28 VDC±30 µm≤ 5 µmIP67CE, cULus, EAC, WEEE

Loading...

  1. 1

Basic information

Ambient temperature(°C) -40...85

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support