Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6016119016 |
6016819052 |
6018119047 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body External Shape Width W (mm) | Main Body External Shape Height H (mm) | Contact type | IP rating | Product size (depth) (mm) | Switching current (max.) (A) | Switching voltage (V AC) | Switching voltage (V DC/AC) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78.43 € | 1 | Available | 3 Days | 52 | 90 | 1 maker|1 breaker | IP65 | 30 | 10 | 240 | - | SK-U1Z M | |
74.07 € | 1 | Available | 3 Days | 31 | 100 | 1 maker|1 breaker | IP65 | 30.5 | 10 | 240 | - | SKI-U1Z M3 | |
377.13 € | 1 | Available | 3 Days | 42.5 | 184 | 2 makers|2 breakers | IP67 | 45 | 5 | - | 24 | SLK-M-UC-55-R0-A0-L0-0 |
Loading...
Connection (components) | Screws | Functions (switches) | momentary | Material | Plastic |
---|---|---|---|---|---|
Operation type | separate actuator | Product type | Safety button | Thread size | M20 |