• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Safety button

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FG 60AD1DOZ
FK 3393-M1
FR 1896-M2
FR 693-M2
FR 993-M2
FW 3392-M2
FW 3492-M2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature Range
(°C)
Protective Structure Main Body External Shape Width W
(mm)
Main Body External Shape Height H
(mm)
Main Body External Shape Length H
(mm)
Lever length R
(mm)
Actuating force
(N)
Actuating force (Newton)
(N)
Case type Contact material Contact type Durability Material Operation type Switching current (max.)
(A)
Switching current
(A)
Switching capacity
(V AC)
Switching voltage
(V AC)
Temperature range
(°C)
Thread size Type Type (manufacturer type) Type (misc.)

196.75 €

1 Available 3 Days -25~+60IP6740.2194.746IP672500-Metal-1 maker|1 breaker5 million cyclesMetalseparate actuator555 A/250250|250-25 - +80-FG 60AD1DOZFG 60AD1DOZ1 normally open contact. 1 normally closed contact

33.21 €

1 Available 3 Days -IP6730.87830.8IP6718--Ag1 maker|1 breaker2 million cyclesPlasticseparate actuator6--250-M16-FK 3393-M1-

35.36 €

1 Available 3 Days -25~+80-30.884.730.8-0.40.4--1 maker|1 breaker5 million cyclesPolymerLever (rotary)666 A/250250|250-25 - +80M20FR 1896-M2FR 1896-M21 normally open contact. 1 normally closed contact

30.00 €

1 Available 3 Days -IP6730.89330.8IP6718--Ag1 maker|1 breaker2 million cyclesPlasticseparate actuator6--250-M20-FR 693-M2-

32.15 €

1 Available 3 Days -IP6730.89330.8IP6718--Ag2 breakers2 million cyclesPlasticseparate actuator6--250-M20-FR 993-M2-

33.21 €

1 Available 3 Days -IP6752.290.531.6IP6718--Ag1 maker|1 breaker2 million cyclesPlasticseparate actuator6--250-M20-FW 3392-M2-

33.21 €

1 Available 6 Days -IP6752.290.531.6IP6718--Ag2 breakers2 million cyclesPlasticseparate actuator6--250-M20-FW 3492-M2-

Loading...

  1. 1

Basic information

Connection (components) Screws Functions (switches) momentary Product type Safety button
RoHS-compliant Yes

Tech Support